Technical data
General data
Mounting type
  • Quasi-flush
Special type
  • Full metal housing (DuroProx)
  • High temperature
Nominal sensing distance Sn
  • 2 mm
Hysteresis
  • 2 … 20 % of Sr
Electrical data
Switching frequency
  • 150 Hz
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • Stainless steel 1.4404 (V4A)
Housing material
  • Stainless steel 1.4404 (V4A)
Operating pressure static
  • < 20 bar
Dimension
  • 8 mm
Housing length
  • 46 mm
Connection types
  • Connector M8
Ambient conditions
Operating temperature
  • -25 … +100 °C
Protection class
  • IP 69K

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix series 08 round

Article no.: 10151719

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top