Generating CAD-Models requires an external login to CADENAS.
OX-Line IODD File
OX-Line IODD File 16 Bit Values
OX-Line PROFINET GSDML - Firmware 1.6 and higher
OX-Line PROFINET GSDML - Firmware 1.4 / 1.5
OX-Line EtherNet/IP EDS - Firmware 1.6 and higher
OX-Line EtherNet/IP EDS - Firmware 1.4 / 1.5
OX-Line SDK (Software Development Kit)
Data sheet – OXS200-B20A.E02
Data sheet – OXS200-B20A.E02
Data sheet – OXS200-B20A.E02
Quickstart – OX200
Operating Manual OX200 - Firmware 1.6 and higher
Operating Manual OX200 - Firmware 1.6 and higher
Operating Manual OX200 - Firmware 1.4 / 1.5
Operating Manual OX200 - Firmware 1.4 / 1.5
Operating Manual OX200 - Firmware 1.4 / 1.5
PROFINET Certificate OX-Line
EtherNet/IP Certificate OX-Line
Link to dataportal
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories
Article no.: 11120705 |
|
|
11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories
Article no.: 11126836 |
|
|
11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories
Article no.: 11126837 |
|
CAM12.A12-11230358
Article no.: 11230358 |
|
|
CAM12.A12-11230359
Article no.: 11230359 |
|
|
CAM12.A12-11230360
Article no.: 11230360 |
|
|
CAM12.A12-11233232
Article no.: 11233232 |
|
|
CAM12.A12-11233233
Article no.: 11233233 |
|
|
CAM12.A12-11233234
Article no.: 11233234 |
|
|
CAM12.A12-11233235
Article no.: 11233235 |
|
|
CAM12.A12-11233236
Article no.: 11233236 |
|
|
CAM12.A12-11230412
Article no.: 11230412 |
|
|
CAM12.A12-11230413
Article no.: 11230413 |
|
|
CAM12.A12-11230414
Article no.: 11230414 |
|
|
CAM12.A12-11233237
Article no.: 11233237 |
|
|
CAM12.A12-11233238
Article no.: 11233238 |
|
|
CAM12.A12-11233239
Article no.: 11233239 |
|
|
CAM12.A12-11233240
Article no.: 11233240 |
|
|
CAM12.A12-11233241
Article no.: 11233241 |
|
CAM12.A12-11702145
Article no.: 11702145 |
|
|
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
|
CAM12.X8-11233142
Article no.: 11233142 |
|
|
CAM12.X8-11230491
Article no.: 11230491 |
|
|
CAM12.X8-11230492
Article no.: 11230492 |
|
|
CAM12.X8-11230367
Article no.: 11230367 |
|
|
CAM12.X8-11230493
Article no.: 11230493 |
|
|
CAM12.X8-11230495
Article no.: 11230495 |
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|