Technical data
General data
Mounting type
  • Non-flush
Special type
  • Linearized
Type
  • Distance measuring
Measuring distance Sd
  • 0 … 10 mm
Resolution
  • < 0.02 mm (stat.)
Repeat accuracy
  • 0.02 mm
Adjustment
  • qTeach
Teach
  • Single point, Window
Linearity error
  • ± 50 µm
Temperature drift
  • ± 2 % (Full Scale)
Power on indication
  • LED green
Output indicator
  • LED yellow
Electrical data
Response time (factory characteristic)
  • < 2.3 ms
Switching frequency
  • 150 Hz
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 25 mA
Output circuit
  • PNP
  • Analog 0 ... 10 VDC
Load resistance
  • > 10 kOhm
Output current
  • <100 mA
Voltage drop Vd
  • <2.5 VDC
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • SAN
Housing material
  • SAN
Dimension
  • 20 mm
Housing length
  • 41 mm
Connection types
  • Cable PVC, 2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Operating Manual
EPLAN

Diagrams
Resolution

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top