Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 25 mA (24 VDC, w/o load)
Initializing time typ.
  • 500 ms after power on
Interface
  • CANopen®
Function
  • Linear position feedback
Profile conformity
  • CANopen® CiA DS 301, DS 406, DS 410
Measuring range
  • Up to 12 m (linear position)
  • 360° (inclination angle)
Resolution
  • 0.1 mm (linear position)
  • 0.1 ° (inclination angle)
Temperature coefficient
  • 0.02 °/K (inclination angle)
Linearity
  • ±0.3 % FS (linear position)
  • ±0.5 % FS (inclination angle)
Absolute accuracy
  • ±0.3 % FS (linear position)
  • ±% FS (inclination angle)
  • ±0.2 ° (+25 °C / inclination angle)
Sensing method
  • Potentiometer
Code sequence
  • Programmable
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Programmable parameters
  • Operating modes
  • Rotating direction
  • Scaling
  • Zero position
Technical data - mechanical design
Protection EN 60529
  • IP 65 (housing, drainage holes closed)
  • IP 54 (cable inlet)
Material
  • Cable: stainless steel cable AISI 316 coated with nylon PA12
  • Housing: plastic
Operating temperature
  • -40...+85 °C
Measuring length
  • 12 m
Cable diameter
  • 0.7 mm
Cable fastening
  • Eyelet Height: 5 mm Internal diameter: 5 mm Outer diameter: 10 mm
Pull-in force
  • >2.5 N (pull-in force reduced at low temperatures)
Pull-out force
  • ≤8 N
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Weight approx.
  • 1630 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m, radial
Instruction
  • Please consider the assembly instructions

Software
Software

Downloads
Data sheet
Software Manual
CAD

Drawings

To the top