Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes
Consumption w/o load
  • ≤80 mA (24 VDC)
Interface
  • BiSS C Certified
Function
  • Multiturn
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • 4096 / 12 bit
Absolute accuracy
  • ±0.03 °
Sensing method
  • Optical
Code
  • Binary
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Input signals
  • BiSS clock (MA)
  • Zero setting input
  • Counting direction
Output stages
  • BiSS data: Linedriver RS422
Output signals
  • BiSS data (SLO)
Clock frequency
  • 80…10000 kHz
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL-Listing: E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 x 20 mm, solid shaft with flat
Flange
  • Clamping flange
Protection EN 60529
  • IP 54 (flange side)
  • IP 65 (housing side)
Operating speed
  • ≤6000 rpm (+25 °C)
Starting acceleration
  • ≤1000 U/s²
Starting torque
  • ≤0.02 Nm
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -25...+85 °C (see general information)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration ±4 mm - 10-61 Hz, 30 g - 61-2000 Hz
  • EN 60068-2-27
  • Shock 100 g, 6 ms
Weight approx.
  • 400 g
Connection
  • Connector M12, 8-pin, flexible
  • Flange connector M23, 12-pin
  • Flylead connector M23, 12-pin, tangential, length 300 mm

Downloads
Data sheet
Certificates / approvals

Accessories
Mounting accessories
The selected altAttribute does not exist! Double loops coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11101781

  • Thermally and electrically isolated
  • Absorbing shocks and vibration
  • Excellent compensation of radial, lateral and angular misalignments
  • Medium torsional stiffness
  • Low restoring forces
  • Maintenance-free

 

The selected altAttribute does not exist! Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft

Article no.: 11050507

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11065923

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11065922

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft

Article no.: 10141132

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 10141133

  • Backlash-free and angle-synchronous transmission of rotary movements
  • Plug-in version
  • Electric isolated
  • Suitable for very high speeds
  • Good compensation of all misalignments
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft

Article no.: 11069337

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Coupling CPS37 (L=24, D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11069340

  • Precision coupling
  • Torsionally stiff coupling with low installation depth
  • Pluggable
  • Electrically insulating center disk
  • Suitable for very high speeds
The selected altAttribute does not exist! Bellows coupling (D1=10 / D2=10)
For encoder with solid shaft

Article no.: 11053277

  • Backlash-free angle-synchronous transmission
  • Optimum compensation of misalignments
  • Very high torsional spring stiffness
  • Small restoring force
  • Vibration damping
  • Stainless steel bellows
The selected altAttribute does not exist! Spring encoder arm

Article no.: 11101893

  • Tether arm for Ø58 mm with clamping flange 
  • Optimal for use encoders with measuring wheel
  • Virtually any contact pressure adjustable
  • Versatile mounting options
The selected altAttribute does not exist! Mounting adaptor
For encoders with clamping flange

Article no.: 10125051

  • Glass-fiber reinforced plastic
  • Excellent resistance against temperature and chemicals
  • Electrically isolated encoder mount
Connectors and cables
The selected altAttribute does not exist! Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)

Article no.: 10129332

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 5 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
The selected altAttribute does not exist! Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)

Article no.: 10129333

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 10 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
The selected altAttribute does not exist! Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)

Article no.: 11053961

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 2 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
The selected altAttribute does not exist! Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)

Article no.: 11053962

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 5 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
The selected altAttribute does not exist! Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)

Article no.: 10170054

  • Connection cable shielded with female connector M12, shielding on cap nut
  • Cable length 10 m
  • 8-pin version
  • Cable coating PUR
  • Halogen-free
  • Suitable for flexible cable carriers
  • UL listed, number E315836
The selected altAttribute does not exist! Female connector M23, 12-pin, CW

Article no.: 10164705

  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • EMC version
  • Temperature range -40...+100 °C
The selected altAttribute does not exist! Female connector M23, 12-pin, CW, with cable 1 m

Article no.: 11095302

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 1 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
The selected altAttribute does not exist! Female connector M23, 12-pin, CW, with cable 2 m

Article no.: 11100408

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 2 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
The selected altAttribute does not exist! Female connector M23, 12-pin, CW, with cable 5 m

Article no.: 11100430

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 5 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)
The selected altAttribute does not exist! Female connector M23, 12-pin, CW, with cable 10 m

Article no.: 11100431

  • Connection cable shielded with female connector M23, open cable end
  • Cable [4x2x0.14 mm²], cable length 10 m
  • Cable coating PVC
  • Colour code according to DIN 47100
  • UL/CSA approval
  • Connector M23: 12-pin, female, clockwise (CW). Suitable for cable connection to flange connector M23 (12-pin, male, counter-clockwise (CCW)).
  • Temperature range -40...+85 °C (fixed installation)

To the top