Data sheet – EN580E.IL-T - TTL/HTL
Data sheet – EN580E.IL-T - TTL/HTL
Data sheet – EN580E.IL-T - TTL/HTL
UL-Listing: E217823
![]() |
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
![]() |
Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
![]() |
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6
Article no.: 11067367 |
|
![]() |
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4
Article no.: 11113210 |
|
![]() |
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4
Article no.: 11124300 |
|
![]() |
Rigid mounting plate, 1-arm (mounting kit 099)
Bolt circle ø95 mm, mounting M6
Article no.: 11155325 |
|
![]() |
Stator coupling, 2-arm (mounting kit 207)
Bolt circle ø63 mm, mounting M3
Article no.: 11721627 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø68 mm / M3
Bolt circle ø68 mm, mounting M3
Article no.: 11730156 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø68 mm / M4
Bolt circle ø68 mm, mounting M4
Article no.: 11730157 |
|
![]() |
Stator coupling, 2-arm - EN5xx / ø73 mm / M3
Bolt circle ø73 mm, mounting M3
Article no.: 11730158 |
|
![]() |
Connection cable 5 m shielded with female connector M12, 8-pin, straight (ESG 34FH0500G)
Article no.: 10129332 |
|
![]() |
Connection cable 10 m shielded with female connector M12, 8-pin, straight (ESG 34FH1000G)
Article no.: 10129333 |
|
![]() |
Connection cable 2 m shielded with female connector M12, 8-pin, angled (ESW 33FH0200G)
Article no.: 11053961 |
|
![]() |
Connection cable 5 m shielded with female connector M12, 8-pin, angled (ESW 33FH0500G)
Article no.: 11053962 |
|
![]() |
Connection cable 10 m shielded with female connector M12, 8-pin, angled (ESW 33FH1000G)
Article no.: 10170054 |
|
![]() |
Female connector M23, 12-pin, CW
Article no.: 10164705 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
![]() |
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|