Technical data
General data
Type
  • Height
Version
  • PosCon OXH7
Measuring range (width)
  • 48 … 72 mm
Measuring range (distance)
  • 100 … 150 mm
Measuring frequency
  • 570 Hz
Resolution
  • 2 … 4 µm
Linearity error
  • ± 30 … 90 µm
Temperature drift
  • ± 0,04 % Sde/K
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Ethernet link indication
  • LED blue
Light source
  • Pulsed red laser diode
Wave length
  • 656 nm
Laser class
  • 1
Optical peak power max.
  • 3 mW
Adjustment
  • Webserver, Ethernet TCP/IP
Electrical data
Response time / release time
  • 3.5 ms
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 150 mA
Switching output
  • Push-pull
Output current
  • 100 mA
Interface
  • Ethernet TCP/IP
Reverse polarity protection
  • Yes, Vs to GND
Short circuit protection
  • Yes
Protocol
  • Modbus TCP, OPC UA
Webserver
  • Yes
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Design
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin & M12 4 pin
Weight
  • 135 g
Ambient conditions
Ambient light immunity
  • < 35 kLux
Operating temperature
  • -10 … +50 °C
Protection class
  • IP 67
Storage temperature
  • -20 … +60 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1.5 mm p-p at f = 10 - 57 Hz, 10 cycles per axis
  • 10 g at f = 58 - 2000 Hz, 10 cycles per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 30 g / 11 ms, 6 jolts per axis and direction

Downloads
Quickstart
Operating Manual
CAD

Drawings
Drawings
Connection diagram
Pin assignment
Laser warning

Accessories
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware
Connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers


To the top