Data sheet – VCXU-91C
Data sheet – VCXU-91C
Detailed data sheet – VCXU-91C
Quick Start Guide VCXU cameras
User’s Guide VCXG / VCXG.I / VCXU cameras
KC registration
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (USB 3.0)
Application Notes
VCXU-91C / STEP
![]() |
VCXU Starter Kit
Article no.: 11165159 |
|
![]() |
ZVA-PCIe_2x_external_USB_3.0
Article no.: 11141165 |
|
![]() |
ZVA-IOI PCIe USB3.0 Quad Channel 4 Port
PCIe USB 3.0, 4 ports
Article no.: 11119094 |
|
![]() |
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
![]() |
Clamp Elements CX 29 x 29 mm V4A IP69K
Article no.: 11217114 |
|
![]() |
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
![]() |
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
![]() |
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
![]() |
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
![]() |
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
![]() |
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
![]() |
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
![]() |
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
![]() |
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
![]() |
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
![]() |
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
![]() |
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
![]() |
ZVK-Sealing Pack 3.05*13.71mm
Article no.: 11177213 |
|
![]() |
Obj TOURMALINE 2,8/50 C
Article no.: 11037739 |
|
![]() |
Obj Kowa LM12XC 12mm/f2,0
Article no.: 11092574 |
|
![]() |
Obj Kowa LM16XC 16mm/f2,0
Article no.: 11092592 |
|
![]() |
Obj Kowa LM25XC 25mm/f2,0
Article no.: 11092593 |
|
![]() |
Obj Kowa LM35XC 35mm/f2,0
Article no.: 11092597 |
|
![]() |
Obj Kowa LM50XC 50mm/f2.0
Article no.: 11166201 |
|
![]() |
ZVL-V0828-MPY
Article no.: 11181608 |
|
![]() |
ZVL-V1228-MPY
Article no.: 11181609 |
|
![]() |
ZVL-V1628-MPY
Article no.: 11181640 |
|
![]() |
ZVL-V2528-MPY
Article no.: 11181641 |
|
![]() |
ZVL-V3528-MPY
Article no.: 11181642 |
|
![]() |
ZVL-V5028-MPY
Article no.: 11181643 |
|
![]() |
ZVL-LM6FC24M
Article no.: 11700795 |
|
![]() |
ZVL-LM8FC24M
Article no.: 11700796 |
|
![]() |
ZVL-LM12FC24M
Article no.: 11700791 |
|
![]() |
ZVL-LM16FC24M
Article no.: 11700739 |
|
![]() |
ZVL-LM25FC24M
Article no.: 11700738 |
|
![]() |
ZVL-LM35FC24M
Article no.: 11700793 |
|
![]() |
ZVL-LM50FC24M
Article no.: 11700794 |
|
![]() |
ZVL-Dimension_2.8/8_C
Article no.: 11214035 |
|
![]() |
ZVL-Dimension_2/12_C
Article no.: 11214036 |
|
![]() |
ZVL-Dimension_2/18_C
Article no.: 11214038 |
|
![]() |
ZVL-Dimension_2/25_C
Article no.: 11214039 |
|
![]() |
ZVL-Dimension_2/35_C
Article no.: 11214040 |
|
![]() |
ZVL-Dimension_2/50_C
Article no.: 11214041 |
|
![]() |
KSG U2/KSGU6GC0300G
Article no.: 11702660 |
|
![]() |
KSG U2/KSGU6GC0500G
Article no.: 11702816 |
|
![]() |
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
![]() |
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
![]() |
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
![]() |
Mounting Adapter Type E
Article no.: 11165173 |
|
![]() |
Heat Sink Type C
Article no.: 11165171 |
|
![]() |
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|