Technical data
General data
Type
  • Measuring mode: center, diameter, limits left, right and top for round objects
Version
  • PosCon OXC7
Measuring range (width)
  • 75 … 125 mm
Measuring range (distance)
  • 150 … 250 mm
Measuring frequency
  • 450 Hz
Resolution
  • 10 … 40 µm
Repeat accuracy
  • 10 … 20 µm
Linearity error
  • ± 35 … 60 µm
Temperature drift
  • ± 0,05 % Sde/K
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Light source
  • Pulsed red laser diode
Wave length
  • 656 nm
Laser class
  • 1
Optical peak power max.
  • 3 mW
Adjustment
  • Touch Display, RS485
Object type
  • Round
Object diameter min.
  • 30 mm
Object diameter max.
  • 130 mm
Electrical data
Response time / release time
  • 7 ms
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 120 mA
Output circuit
  • Analog and RS 485
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Switching output
  • Push-pull
Output function
  • Out 1 / Alarm
Output current
  • 100 mA
Baud rate
  • 115200, adjustable
Reverse polarity protection
  • Yes, Vs to GND
Short circuit protection
  • Yes
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Design
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin
Weight
  • 130 g
Ambient conditions
Ambient light immunity
  • < 25 kLux
Operating temperature
  • -10 … +50 °C
Protection class
  • IP 67
Storage temperature
  • -25 … +75 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1.5 mm p-p at f = 10 - 57 Hz, 10 cycles per axis
  • 10 g at f = 58 - 2000 Hz, 10 cycles per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 50 g / 11 ms resp. 100 g / 6 ms, 10 jolts per axis and direction
  • 100 g / 2 ms, 5000 jolts per axis and direction

Downloads
Data sheet
Quickstart
Operating Manual
CAD

Drawings
Drawings
Connection diagram
Pin assignment
Laser warning

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware
Connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers


To the top