Brazil br Português
Foto_Banner_Download-Fachbericht_EN_5040x1575-bg_screen.png

Application report: Always keeping an eye on web edges and margins

Have you already looked into smart 2D profile sensors for edge detection? These are a flexible alternative that can be used in many automated processes.
What to expect from the application report:

Simply fill in the form below and receive the user report as a PDF.


Artikel-Banner_Quartalsmailing_Sensorklasse_OX_alle_Sprachen_700x400px-bg_screen.png

Baumer OX series - smart 2D profile sensors

  • Measurement functions for direct output of up to 7 measured values
  • Linking of measurement tools and position tracking for multifaceted analysis
  • Free configuration in the intuitive web interface
  • Resolution up to 8 µm in Z-direction with red laser
  • Large selection of interfaces and protocols (PROFINET, Ethernet/IP, OPC UA, IO-Link, Modbus TCP)
Para o topo