Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Solutions
Packaging industry
Forming, filling and sealing machines
2D code verification
2D code verification
Image-based verification of Data Matrix codes with very high reading speeds
Sensor solutions for this application
Sensor solutions for this application
Sensor solutions for this application
Versatile industrial cameras for imprint verification
State-of-the-art hardware and standard interfaces reduce integration effort and ensure high clock rates of up to 40000 codes per hour.
Integrated illumination controller and four power outputs for direct control of up to four external lights reduce system costs.
Ideal solution for the pharmaceutical industry by assigning the image trigger to the image with a unique time (Trigger ID).
Housing accessories up to IP 69K or hard-anodized surfaces facilitate cleaning in demanding F&B and pharmaceutical applications.
Easy integration into application software due to advanced and powerful Baumer API software for camera evaluation and integration.
Track & Trace software solution in the Baumer Group via QualiVision.
Versatile cameras for standard image processing tasks
VCXG/VCXU cameras
Up to 24 MP and 225 fps, 29 × 29 mm
Sony Pregius, Pregius S, STARVIS, and Polarsens, onsemi PYTHON
Cameras with polarization sensors for the complete detection of linear polarization states
Cameras with Precision Time Protocol (PTP) for precise time synchronization
Opto-decoupled inputs and outputs with voltage levels of automation technology
Open in product selector
Cameras with more performance for demanding applications
CX series (VCX.I cameras)
Up to 24 MP and 94 fps, 40 × 40 mm
Sony Pregius, Pregius S and STARVIS, onsemi PYTHON
4 power outputs, max. 120 W / 2.5 A
Integrated illumination controller and brightness control (PWM)
Operating temperature range -40 °C – 70 °C
Robust industrial grade M12 plug
Optional accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
Open in product selector
Housing accessories for protection class IP 54, IP 65, IP 67, IP 69 for harsh environments
Industrial cameras
IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
IP 65/67 housing prevents dirt traps caused by stagnant liquids
IP 69K housing with a washdown design for use in the splash zone and product contact area
Open in product selector
To the top