Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Interface
  • CANopen®
  • SAE J1939
Function
  • Multiturn
  • Singleturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406
Steps per revolution
  • ≤16384 / 14 bit
Number of revolutions
  • ≤262144 / 18 bit
Absolute accuracy
  • ±0.15 ° (+20 ±15 °C)
  • ±0.25 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Interference immunity
  • EN 61000-6-2
  • ISO 11452-2:2004* / -5:2002*
  • ISO 7637-2:2004*
  • ISO 10605:2008 + Amd 1:2014 (CD ±8 kV / AD ±15 kV)
  • * Severity level according to ECE R10 (Rev. 4)
Emitted interference
  • EN 61000-6-4
  • CISPR 25:2008 (30...1000 MHz)
  • ISO 7637-2:2004*
  • * Severity level according to ECE R10 (Rev. 4)
MTTFd (ISO 13849)
  • High (>100 years)
  • Use in safety functions exclusively based on Application Note and MTTFd reliability prediction (request separately).
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø36 mm
Shaft type
  • ø10 x 16 mm, solid shaft with flat
Flange
  • Synchro flange
Protection EN 60529
  • IP 67 (with shaft seal)
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤2.5 Ncm (+20 °C, IP 67)
Moment of inertia
  • 15.38 gcm²
Admitted shaft load
  • ≤40 N axial
  • ≤80 N radial
Material
  • Housing: steel, powder-coated
  • Flange: aluminium
  • Shaft: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 170 g
Connection
  • Flange connector M12, 5-pin
  • Cable 2 m

Software
Software

Downloads
Data sheet
Quickstart
Software Manual
Brochures / Catalogs
CAD
  • EAM360 / EAM360R: Solid shaft ø10 mm, cable radial, synchro flange, IP67

  • EAM360 / EAM360R: Solid shaft ø10 mm, M12 radial, synchro flange, IP67


Accessories
Connectors and cables
Female connector M12, 5-pin, straight, shielded, 2 m cable

Article no.: 11046264

  • Female connector M12, 5-pin, straight
Female connector M12, 5-pin, straight, shielded, 5 m cable

Article no.: 11046266

  • Female connector M12, 5-pin, straight

To the top