Technical data
General data
Type
  • Through beam sensor
Emitter / receiver
  • Emitter
Light source
  • Pulsed PinPoint LED
Actual range Sb
  • 10 m
Nominal range Sn
  • 12 m
Power on indication
  • LED green
Wave length
  • 634 nm
Alignment optical axis
  • < 1,5°
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 50 mA
Current consumption typ.
  • 25 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 11 mm
Height / length
  • 32 mm
Depth
  • 21 mm
Design
  • Rectangular
Mechanical mounting
  • Threaded sleeves M3 (brass)
Housing material
  • Plastic (ABS, ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Connector M8 4 pin
Ambient conditions
Operating temperature
  • -25 … +55 °C
Protection class
  • IP 67
Storage temperature
  • -40 … +70 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram
Pin assignment

Accessories
Fitting receiver
The selected altAttribute does not exist! O330.EP-GDZZZ.72N
Through beam sensors - miniature

Article no.: 11261091

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-NDNVZ.72N/H006
Through beam sensors - miniature

Article no.: 11261244

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
The selected altAttribute does not exist! O330.EP-GDZZZ.72N/H006
Through beam sensors - miniature

Article no.: 11261241

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
The selected altAttribute does not exist! O330.EP-NDNVZ.72ZV
Through beam sensors - miniature

Article no.: 11261245

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-NDNVZ.72ZV/H006
Through beam sensors - miniature

Article no.: 11261246

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
The selected altAttribute does not exist! O330.EP-PDPVZ.72N
Through beam sensors - miniature

Article no.: 11261152

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-PDPVZ.72N/H006
Through beam sensors - miniature

Article no.: 11261247

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
The selected altAttribute does not exist! O330.EP-GDZZZ.72ZV
Through beam sensors - miniature

Article no.: 11261242

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-GDZZZ.72ZV/H006
Through beam sensors - miniature

Article no.: 11261243

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
The selected altAttribute does not exist! O330.EP-NDNVZ.72N
Through beam sensors - miniature

Article no.: 11261109

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-PDPVZ.72ZV
Through beam sensors - miniature

Article no.: 11261248

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Robust housing with brass spacer sleeves
The selected altAttribute does not exist! O330.EP-PDPVZ.72ZV/H006
Through beam sensors - miniature

Article no.: 11261249

  • Most secure object detection due to the barrier principle
  • Fixed preset for the simplest commissioning
  • Quick mounting by means of M3 threaded bushes made of brass
Mounting accessories
The selected altAttribute does not exist! Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
The selected altAttribute does not exist! Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top