Technical data
General data
Mounting type
  • Non-flush
Nominal sensing distance Sn
  • 12 mm
Assured sensing distance Sa
  • ≤ 81 % of Sn
Real sensing distance Sr
  • ± 10 % of Sn
Temperature drift
  • ± 10 % of Sr
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 70 %, aluminum 50 %
Electrical data
Switching frequency
  • 1000 Hz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • PA
Housing material
  • PA 12
Dimension
  • 25 mm
Housing length
  • 52.4 mm
Connection types
  • Cable, L=2 m
Cable characteristics
  • PUR 3 x 0.14 mm²
Weight
  • 36 g
Ambient conditions
Operating temperature
  • -25 … +75 °C
Storage temperature
  • -40 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet

Drawings
Drawings
Connection diagram
Correction factors for different mounting situations (approx.)
Mounting instructions
Response diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
HC25-1
Mounting frame HC25-1 incl. accessories, optional Velcro strip order separately

Article no.: 11053652

  • 1 pcs. mounting frame HC25; Material PA 12
  • 2 pcs. cable ties 186x4,7 mm
  • 2 pcs. adhesive pads
  • 2 pcs. spacer
BX 20-360-1
Velcro strip cut to length 360 mm

Article no.: 11078172

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-1200-1
Velcro strip cut to length 1200 mm

Article no.: 11078173

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-2000-1
Velcro strip cut to length 2000 mm

Article no.: 11089348

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm
BX 20-4000-1
Velcro strip cut to length 4000 mm

Article no.: 11089349

  • Base material: Polyamide
  • Overall thickness: 1,8 to 2,2 mm
  • Breaking strength: > 210 N/cm

To the top