Technical data
General data
Mounting type
  • Flush
Special type
  • Factor 1
Nominal sensing distance Sn
  • 2 mm
Assured sensing distance Sa
  • ≤ 81 % of Sn
Real sensing distance Sr
  • ± 10 % von Sn
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Correction factor typ.
  • Mild steel 100 %, stainless steel 100 %, aluminum 100 %, copper 100 %
Reference object
  • Fe360 6 x 6 x 1 mm
Electrical data
Switching frequency
  • 3 kHz
Voltage supply range +Vs
  • 5 … 36 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP make function (NO)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical smooth
Material (sensing face)
  • PBT
Housing material
  • Stainless steel (V2A)
Dimension
  • 6.5 mm
Housing length
  • 40 mm
Connection types
  • Cable, L=2 m
Weight
  • 31 g
Ambient conditions
Operating temperature
  • -25 … +75 °C
Storage temperature
  • -25 … +75 °C
Protection class
  • IP 67
Vibration resistance
  • IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis
Shock resistance
  • IEC 60068-2-27:2009 100 g / 6 ms, 10 jolts per axis and direction
Safe maximum values
MTTF
  • 775 years
Diagnostic coverage (DC)
  • 0 %
Cable
Cable length
  • 200 cm
Shielded
  • No
External sheath: Material
  • PVC
Cable diameter
  • 3.0 mm
Wire cross section
  • 0.14 mm²
Insulation: Material
  • PVC
Bending radius (fixed)
  • 3 × outer diameter
Bending radius (mobile)
  • 10 × outer diameter

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram
Response diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 10109474
Mounting bracket for sensors Ø 6,5 mm

Article no.: 10109474

  • Material: Plastic (PA6)
The selected altAttribute does not exist! 10117742
Clamping nut for sensors Ø 6,5 mm

Article no.: 10117742

  • Tightening torque max. 0.8 Nm

To the top