Technical data
Sensor information
Sensor
  • onsemi AR0144CS
Mono/Color
  • Mono
Sensor type
  • 1/4″ CMOS
Shutter type
  • Global shutter
Resolution
  • 1280 × 800 px
Pixel size
  • 3.0 × 3.0 µm
Exposure time
  • 0.0011 … 5 ms
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 1280 × 800 px, max. 50 fps
Pixel formats
  • Mono8
Image preprocessing
Analog controls
  • Gain 8x
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain
  • Trigger / Exposure Active (Flash)
  • Free Running Mode (Live Image)
Auto Functions
  • Exposure Auto
  • Focus Auto
Acquisition / Interface
  • Adjustable Framerate
  • Device Link Throughput Limit
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
Trigger delay
  • 0 … 2 s, tracking and buffering of up to 16 trigger signals
Process Synchronization
  • Trigger Delay
  • Additional Output Modes (e.g. Trigger Ready)
Additional Functions
  • Integrated temperature sensor
  • Readable additional information (e.g. sensor information)
  • Light control
Optics and lighting
Lens
  • Integrated, f = 16 mm, F/1.8
Operating distance
  • 100 ... 1000 mm
Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Focus
  • Electromechanical auto focus
Light source
  • LED illumination with 16 LED, four segments individually switchable
Display and controls
Indicator ring
  • 4 RGB LED for ready / active / error
Pointer
  • Green (570 nm), approximate center of image
Display
  • OLED, 128 x 64 pixels, 0.96" with burn-in protection
Buttons
  • 2 pcs qTeach buttons
Interfaces and connectors
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbit/s, Connector: 8P8C Modular Jack (RJ45), screwable type
Process interface
  • M12/12-pin, A-coded, male
Power supply
  • via M12/12-pin, A-coded, male
USB Connection
  • Type C (do not use)
Mechanical data
Width
  • 50 mm
Height
  • 53 mm
Depth
  • 50 mm
Weight
  • ≤ 350 g
Material
  • zinc die casting and polycarbonate cover
Electrical data
Voltage supply range +Vs
  • + 24 VDC ± 20 % , reverse polarity protected
Power consumption
  • Typ. 5.5 W (1 .2 A max. at 24 V)
Non-volatile memory
Flash memory size
  • 4 GB
Environmental conditions
Operating temperature
  • 0 … +45 °C
Storage temperature
  • -10 … + 60 °C
Humidity
  • 0 … +85 % (non-condensing)
Protection class
  • IP 67
Vibration (sinusoidal)
  • 1 mm p-p at f = 10 - 55 Hz, duration 5 min per axis
  • 30 min endurance at f = 55 Hz per axis
  • IEC 60068-2-6:2008
Shock (semi-sinusoidal)
  • 30 g / 11 ms, 6 jolts per axis and direction
  • IEC 60068-2-27:2009
Digital I/Os
Lines
  • 3 input lines with fixed debouncer (21 µs)
  • 3 output lines
Output line sources
  • Off
  • Alarm
  • DeviceReady
  • TriggerReady
Conformity
Conformity
  • CE
  • RoHS

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Baumer IPConfig Tool v2.0.2 (Windows)

  • Third Party Software


Downloads
Data sheet
Quickstart
Operating Manual
Additional information
Application notes
CAD
Tools
EPLAN

Drawings
Dimension drawing
The selected altAttribute does not exist!

Dimensional drawing VIXG

(png | 52 KB)
Schematic diagram
The selected altAttribute does not exist!

Electrical connection VIXG

(png | 30 KB)
The selected altAttribute does not exist!

Ethernet connection VIXG

(png | 25 KB)
The selected altAttribute does not exist!

Field of view VIXG (16 mm)

(png | 118 KB)
The selected altAttribute does not exist!

Working distance VIXG (16 mm)

(png | 219 KB)
Electrical connection M12 / 12-pin, A-coded (on device)
The selected altAttribute does not exist!

Ethernet connection VIXG

(png | 25 KB)
Ethernet connection M12 / 4-pin (on device)
The selected altAttribute does not exist!

Electrical connection VIXG

(png | 30 KB)

Accessories
Power supply
The selected altAttribute does not exist! Power Supply 24V/1.0A Int. DC Connector

Article no.: 11079750

  • power supply 24V/1,0A with adapters for EU, US, UK AU, KR
  • in combination with "Cable power adapter M12/DC connector" (11048083) suitable for VCXG.I(.XT), VLXT, VAX and VeriSens
The selected altAttribute does not exist! Cable Power Adapter M12/DC Connector

Article no.: 11048083

  • shielded adapter connection cable
  • M12/12-pin male connector to confectioned DC connector
  • length 2,0 m
  • manufactured cable: 11201118 ESG 34JP0200GS
Lens accessories
The selected altAttribute does not exist! Polarisation filter

Article no.: 11704588

  • Snap-on function
  • Size 44mm
Cable
The selected altAttribute does not exist! ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201118

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195097

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195098

  • shielded process interface cable
  • M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m

Article no.: 11201128

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 2,0 m
The selected altAttribute does not exist! ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m

Article no.: 11195094

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m

Article no.: 11195095

  • shielded process interface cable
  • 90° angled M12/12-pin female connector to open wires
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/m, min. 500.000 torsion cycles)
  • length 10,0 m
The selected altAttribute does not exist! CAM12.X8-11230491

Article no.: 11230491

  • M12, male, X-coded, 8-poles; PUR, 200 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230367

Article no.: 11230367

  • M12, male, X-coded, 8-poles; PUR, 500 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230493

Article no.: 11230493

  • M12, male, X-coded, 8-poles; PUR, 1000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! CAM12.X8-11230495

Article no.: 11230495

  • M12, male, X-coded, 8-poles; PUR, 2000 cm, shielded; RJ45, male, X-coded, 8-poles
  • Dragchain capable; suitable for robotics ± 180 °/m, CAT6A, 10GBit/s
  • Head A: IP66K, IP67; Head B: IP20
  • Cable: good resistance against flames, oils
  • Halogen free
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°

Article no.: 11195123

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 5,0 m
The selected altAttribute does not exist! Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°

Article no.: 11195122

  • Gigabit Ethernet interface cable
  • CAT6A
  • M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45
  • cable carrier compatible
  • suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles)
  • length 10,0 m
Mountings and heat sinks
The selected altAttribute does not exist! Heat sink

Article no.: 11720395

  • Compatible with mounting bracket 11720397
  • Mounting screws included
  • Optional for high ambient temperature environment
The selected altAttribute does not exist! Clamping jaws for rod mount

Article no.: 11720396

  • Compatible with mounting bracket 11720397
The selected altAttribute does not exist! Mounting bracket 90°

Article no.: 11720397

  • Mounting screws included
  • Compatible to clamping jaws 11720396 - 15° rotation steps

To the top