Data sheet – VCXG-51C.PTP
Data sheet – VCXG-51C.PTP
Detailed data sheet – VCXG-51C.PTP
Quick Start Guide VCXG
User’s Guide VCXG / VCXG.I / VCXU cameras
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
VCXG-51C.PTP / STEP
Link to dataportal
![]() |
Z-Power Supply Kit LX PX VCXG int.
Article no.: 11122415 |
|
![]() |
VCXG Starter Kit
Article no.: 11165158 |
|
![]() |
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
![]() |
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
![]() |
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
![]() |
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
![]() |
Clamp Elements CX 29 x 29 mm V4A IP69K
Article no.: 11217114 |
|
![]() |
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
![]() |
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
![]() |
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
![]() |
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
![]() |
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
![]() |
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
![]() |
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
![]() |
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
![]() |
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
![]() |
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
![]() |
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
![]() |
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
![]() |
ZVL-M0828-MPW3
Article no.: 11703660 |
|
![]() |
ZVL-M1228-MPW3
Article no.: 11704871 |
|
![]() |
ZVL-M1628-MPW3
Article no.: 11704872 |
|
![]() |
ZVL-M2528-MPW3
Article no.: 11704873 |
|
![]() |
ZVL-M3528-MPW3
Article no.: 11704874 |
|
![]() |
ZVL-M5028-MPW3
Article no.: 11704875 |
|
![]() |
ZVL-LM6HC
Article no.: 11215056 |
|
![]() |
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
![]() |
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
![]() |
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
![]() |
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
![]() |
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
![]() |
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
![]() |
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
![]() |
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
![]() |
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
![]() |
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
![]() |
GigE Power Switch
Article no.: 11008795 |
|
![]() |
Cable GigE RJ45/RJ45, 3,0 m
Article no.: 10170048 |
|
![]() |
Cable GigE RJ45/RJ45, 6,0 m
Article no.: 10141719 |
|
![]() |
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Article no.: 11150185 |
|
![]() |
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Article no.: 11150302 |
|
![]() |
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Article no.: 11150186 |
|
![]() |
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Article no.: 11150188 |
|
![]() |
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Article no.: 11173256 |
|
![]() |
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Article no.: 11173257 |
|
![]() |
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Article no.: 11173258 |
|
![]() |
Adapter Cable TX to VCXG VCXU
Adapter Cable
Article no.: 11701127 |
|
![]() |
Z-ESG 32FP0500G
Shielded cable 8 wires, female connector, 5,0 m
Article no.: 11118810 |
|
![]() |
Z-ESW 31FH0500
90° Cable 8 wires, 5,0 m
Article no.: 11105262 |
|
![]() |
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
![]() |
Mounting Adapter Type E
Article no.: 11165173 |
|
![]() |
Heat Sink Type C
Article no.: 11165171 |
|
![]() |
Adapter CX- / TX-Mount
Article no.: 11165175 |
|
![]() |
Mounting Adapter Type H
Article no.: 11191852 |
|