Product portfolio
The selected altAttribute does not exist!

Cameras with GigE interface

CX series (VCXG.I.XT cameras)

  • 1.3 – 1.5 MP
  • Up to 94 fps
  • Sony Pregius, STARVIS, onsemi PYTHON
Open in product selector
The selected altAttribute does not exist!

IP 65/67/69K housing accessories for CX.I cameras

CX series

  • IP 65/67 protection thanks to the patented modular tube system with a variable number of extension rings
  • IP 65/67 housing prevents dirt traps caused by stagnant liquids
  • IP 69K housing with a washdown design for use in the splash zone and product contact area

Highlights
     

The CX.I cameras with extended temperature range from -40 °C to 70 °C are ideally suited for image processing in rough ambient conditions, for example, near ovens or in deep freeze areas. Additional cooling or heating measures are completely unnecessary. This allows easy thermal integration, saving integration time and system costs. In combination with 4 power outputs, integrated illumination controller, industry-grade M12 plug, and hard-anodized housing, they are the optimal choice for implementing efficient automation solutions.


Your benefits
  • Eliminate the need for additional cooling and heating measures
    • Models with an extended operating temperature range from -40 °C to 70° C
  • Precise image analysis with long-term stability
    • Industrial design with a temperature range from -40 °C to 70 °C
    • X-coded M12 plug and PoE
    • Vibration 10 g and shock 100 g
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Quick and cost-effective integration of image processing across all industries
    • Integrated illumination controller with brightness control
    • 4 power outputs with max. 120 W (max. 48 V / 2.5 A)
    • Hard-anodized housing
    • Wide range of thermally optimized accessories to achieve protection classes IP 54, IP 65, IP 67, and IP 69K
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision and GenICam
    • Highest compatibility with standard-compliant third party software providers

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top