Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Cable/connectivity
Cables/plugs
With open ended wires
CAM12.A5-11249596
Cable with open-ended wires
CAM12.A5-11249596
Article no.: 11249596
M12, female, A-coded, 5-poles; PVC, 1000 cm, open cable end
Head A: IP65, IP66K, IP67
> 10 pieces immediately available from stock
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Side A
Head A: Connection
M12
Head A: Angle cable outlet
0°
Head A: Gender
Female
Head A: Coding
A
Head A: No. of poles
5
Head A: LED
No
Head A: Width across flats
AF13
Head A: Tightening torque
0.6 Nm
Head A: Knurled nut material
Zinc-pressure die casting, surface Ni
Head A: Body color
Black
Head A: Gasket material
FKM
Labeling sleeve side A
Yes
Side B
Head B: Connection
Open-ended wires
Labeling sleeve side B
Yes
Cables
Cable length
1000 cm
Stripping length
20 mm
Shielded
No
Conductor structure
19 × 0.15 mm
AWG
22
External sheath: Material
PVC
External sheath: Color
Gray
Cable diameter
5.2 mm ± 5%
Wire cross section
0.34 mm²
Cable
Cable: Temperature range (mobile)
- 5 ...+ 80 °C
Cable: Temperature range (fixed)
- 30 ...+ 80 °C
Shielded
No
Bending radius (fixed)
26 mm
Number of wires
5
Number and diameter of wires
5x0.34
Cable length
1000 cm
AWG
22
Bending radius (fixed)
min. 5 × outer diameter
Bending radius (mobile)
min. 10 × outer diameter
Cable type
1
Conductor structure
19 × 0.15 mm
Cable diameter
5.2 mm ± 5%
Conductor: Material
Copper, bare
External sheath: Material
PVC
Insulation: Material
PVC
Nominal voltage
300 V AC
Paired stranding
No
Single wire diameter
0.15 mm
Cable: Test voltage
2 kV
Total stranding
5 wires strand around core-filler
Travel speed (C-track)
0
Wire cross section
0.34 mm²
Wire processing
No
Wire diameter incl. isolation
1.25 mm ± 5%
External sheath: Color
Gray
Electrical data
Operating voltage
max. 125 V AC/DC 0
Nominal voltage
300 V AC
Contact resistance
max. 30 mOhm
Operating current per contact
max. 4 A
Mechanical data
Head A: Degree of protection
IP65, IP66K, IP67
Bending radius (mobile)
min. 10 × outer diameter
Bending radius (fixed)
min. 5 × outer diameter
Travel speed (C-track)
0
Environmental conditions
Temperature range (mobile)
- 5 ...+ 80 °C
Temperature range (fixed)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 30 ...+ 80 °C
Dragchain capable
No
Head A: Chemical resistance
No
Head A: Flame resistance
HB (UL 94)
Head A: Oil resistance
Good resistance to ASTM 1 oil and mineral oils. Limited resistance to hydraulic oils. If other oils are used, the resistance must be checked in relation to the application.
Head A: Acid and alkali resistant
No
Head A: Pollution degree
3
Cable: Chemical resistance
Good
Cable: Flame resistance
Conform UL 1581 VW-1
Cable: Oil resistance
Good
Cable: Silicone-free
Yes
Commercial data
Eclass
27060311
Downloads
show all
Data sheet
Data sheet – CAM12.A5-11249596
FR
(
pdf
| 355 KB)
Data sheet – CAM12.A5-11249596
DE
(
pdf
| 357 KB)
Data sheet – CAM12.A5-11249596
EN
(
pdf
| 355 KB)
Certificates / approvals
EN
(
pdf
| 113 KB)
BG/CZ/DE/DK/EN/ES/FI/FR/GR/HU/IT/KO/LT/LV/NL/NO/PL/PT/RO/SI/SK/TH
(
pdf
| 179 KB)
EPLAN
Link to dataportal
Link to Data Portal
To the top