Technical data
Process connection
Application
  • Pipes without collar
Instrument connection
  • G 1/8 B male thread hygienic
BCID instrument connection
  • A01
Process connection
  • Welding connection DN 25, Ø 16
BCID process connection
  • W02
Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar

Downloads
Operating Manual
Certificates / approvals
Additional information
CAD

Drawings
Drawings

Accessories
Accessories
The selected altAttribute does not exist! ZPX5-12

Article no.: 11109285

  • G 1/8 B male thread hygienic
  • AISI 316L (1.4404)
  • 40 bar


To the top