Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories sensors
Accessories process sensors
Accessories image processing
Accessories for counters and displays
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
DST53-ZxxxU
Strain Sensors
DST53-ZxxxU
available on request
Inquire
Go to the product family null
Share
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Technical data
show all
General data
Nominal strain
0 ... 750 μm/m
Non-linearity
< 0.5 %
Repeatability
< 0.1 %
Mechanical mounting
4 x M6 screws
Dimensions
26 mm x 17 mm x 70 mm
Mechanical data
Overload
150 %
Fatigue strength
>10 Mio cycles at 0...100% FS
Weight
135 g
Material sensor body
1.7225, chemically nickel plated
Material housing
Stainless steel, 1.4301
Compensated for thermal expansion coefficient
11.1 * 10
-6
1/K
Electrical connection
M12, 5 pin, male
Environmental conditions
Operating temperature range
0 °C ... 70 °C
Storage temperature range
-40 °C ... 85 °C
Protection class EN 60529, ISO20653
IP 65
Vibration IEC 60068-2-6
10 … 57 Hz: 1.5 mm p-p, 58 ... 2000 Hz: 10 g
Random IEC 60068-2-64
20 ... 1000 Hz: 0.1 g²/Hz
Shock IEC 60068-2-27
50 g / 11 ms, 100 g / 6 ms
Electrical data
Output signal
± 10 VDC
Signal polarity positive
Tension
Bridge resistance
350 Ω
Supply voltage
18 ... 30 VDC
Current consumption
< 40 mA
Reverse polarity protection
Yes
Short circuit protection
Yes
Cut-off frequency (3 db)
1000 Hz
Zero adjustment active
≥ 5 VDC
Zero adjustment inactive
≤ 1 VDC
Zero adjustment time
< 30 ms
Compliance and approvals
Conformity
CE
UL
Downloads
show all
Data sheet
Data sheet – DST53-ZxxxU
FR
(
pdf
| 518 KB)
Data sheet – DST53-ZxxxU
DE
(
pdf
| 520 KB)
Data sheet – DST53-ZxxxU
EN
(
pdf
| 519 KB)
Quickstart
Quick Start Guide DST53-ZxxxU
EN
(
pdf
| 1 MB)
Quick Start Guide DST53-ZxxxU
DE
(
pdf
| 1 MB)
Certificates / approvals
DoC / CoC - DST53
DE/EN/FR/BG/CZ/DK/ES/FI/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SI/SK
(
pdf
| 280 KB)
3D CAD / CAE
(
stp
| 506 KB)
Drawings
show all
Drawings
(
png
| 114 KB)
(
png
| 118 KB)
To the top