Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories sensors
Accessories process sensors
Accessories image processing
Accessories for counters and displays
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
ESG 34CP0500G
Cable with open-ended wires
ESG 34CP0500G
Article no.: 11229675
M12, female, A-coded; 5-poles; PUR, 500 cm, shielded, free cable end
Dragchain capable
Head A: IP65, IP66K, IP67
Cable: Good resistance against chemicals, flames and oils
Halogen free
Inquire
Alternative product:
CAM12.A5-11230352
Compare products
Share
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Technical data
show all
Side A
Head A: Connection
M12
Head A: Angle cable outlet
0°
Head A: Gender
Female
Head A: Coding
A
Head A: No. of poles
5
Head A: LED
No
Head A: Width across flats
AF13
Head A: Tightening torque
1.0 Nm
Head A: Knurled nut material
Zinc-pressure die casting, surface Ni
Head A: Body color
Black
Head A: Gasket material
FKM
Labeling sleeve side A
Yes
Side B
Head B: Connection
Open-ended wires
Labeling sleeve side B
No
Cables
Cable length
500 cm
Length tolerance
± 7.5 cm
Stripping length
20 mm
Shielded
Yes
Conductor structure
42 × 0.1 mm
AWG
22
External sheath: Material
PUR
External sheath: Color
Black
Cable diameter
5.6 mm ± 5%
Wire cross section
0.34 mm²
Cable
External sheath: Shore hardness
90 ± 5 A
Cable: Temperature range (mobile)
- 25 ...+ 80 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Operating voltage (only UL listed)
30 V AC/DC
Shielded
Yes
Shielding: Covering
approx. 80 %
Shielding attenuation
0
Bending radius (fixed)
28 mm
Number of wires
5
Number and diameter of wires
5x0.34
Length tolerance
± 7.5 cm
Cable length
500 cm
Acceleration (C-track)
max. 5 m/s²
AWG
22
Bending radius (fixed)
min. 5 × outer diameter
Torsion speed
max. 35 cycles/min
Bending radius (mobile)
min. 10 × outer diameter
Cable weight
approx. 57.2 g/m
Conductor structure
42 × 0.1 mm
Cable diameter
5.6 mm ± 5%
Conductor: Material
Copper, bare
External sheath: Material
PUR
Insulation: Material
PP
Shielding: Material
Copper, tinned
No. of bending cycles (C-track)
approx. 5000000 Cycles
Nominal voltage
300 V
No. of torsion cycles
approx. 2000000 Cycles
Paired stranding
No
Single wire diameter
0.16 mm
Cable: Test voltage
2 kV 0
Torsion stress in °
± 30 °/m
Total stranding
5 wires twisted around central filler
Travel speed (C-track)
max. 3.3 m/s
Traversing path (horizontal)
max. 5 m
Wire cross section
0.34 mm²
Wire processing
No
Wire diameter incl. isolation
1.25 mm ± 5%
External sheath: Color
Black
Electrical data
Operating voltage
max. 60 V AC/DC 0
Operating voltage (only UL listed)
30 V AC/DC
Nominal voltage
300 V
Contact resistance
max. 30 mOhm
Operating current per contact
max. 4 A
Mechanical data
Head A: Degree of protection
IP65, IP66K, IP67
Bending radius (mobile)
min. 10 × outer diameter
Bending radius (fixed)
min. 5 × outer diameter
No. of bending cycles (C-track)
approx. 5000000 Cycles
Torsion speed
max. 35 cycles/min
Torsion stress in °
± 30 °/m
No. of torsion cycles
approx. 2000000 Cycles
Acceleration (C-track)
max. 5 m/s²
Travel speed (C-track)
max. 3.3 m/s
Environmental conditions
Temperature range (mobile)
- 25 ...+ 80 °C
Temperature range (fixed)
- 25 ...+ 85 °C
Cable: Temperature range (fixed)
- 40 ...+ 80 °C
Dragchain capable
Yes
Head A: Chemical resistance
No
Head A: Flame resistance
HB (UL 94)
Head A: Oil resistance
ASTM 1 oil, mineral oils, limited to hydraulic oils
Head A: Acid and alkali resistant
No
Head A: Pollution degree
3
Cable: Chemical resistance
Good (DIN EN 60811-404)
Cable: Flame resistance
Conform UL 1581 §1090 (H), CSA FT2, IEC 60332-2-2
Cable: Oil resistance
Good (DIN EN 60811-404)
Cable: Acid and alkali resistant
No
Cable: Silicone-free
Yes
Commercial data
Eclass
27060311
Downloads
show all
Data sheet
Data sheet – ESG 34CP0500G
FR
(
pdf
| 560 KB)
Data sheet – ESG 34CP0500G
DE
(
pdf
| 561 KB)
Data sheet – ESG 34CP0500G
EN
(
pdf
| 560 KB)
Certificates / approvals
BG/CZ/DE/DK/EN/ES/FI/FR/GR/HU/IT/KO/LT/LV/NL/NO/PL/PT/RO/SI/SK/TH
(
pdf
| 180 KB)
Drawings
show all
Side A: Technical drawing
(
png
| 349 KB)
Side A: Coding
(
png
| 299 KB)
Side B: Technical drawing
(
png
| 243 KB)
Connection diagram
(
png
| 1042 KB)
Drawings
(
png
| 294 KB)
To the top