Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors and fiber optics
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
IDC – The multicode reader series
VeriSens ID series
Starter Kits
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed / position switches
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories rotary encoders / angle sensors
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration
Static inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories sensors
Accessories process sensors
Accessories image processing
Accessories for counters and displays
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
IO-Link Converter
IO-Link Hub
Baumer Sensor Suite
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Intralogistics
Mobile Machines
Food and beverage
Packaging industry
Railway Industry
Metal and steel
Pharmaceutical industry
Robotics – End-of-Arm Tooling
Feeder technology
Digitalization
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
F 304
Totalizers
F 304
Impulse counters adding, socket housing
Impulse counter
Adding
Display 6- or 8-digits
With or without reset button
Socket housing
available on request
Inquire
Share
Technical data
Downloads
Drawings
Technical data
Downloads
Drawings
Technical data
show all
Technical data - electrical ratings
Voltage supply
24/110 VAC ±10 % (50/60 Hz)
230 VAC +6/-10 % (50/60 Hz)
24 VDC ±10 %
Residual ripple
<48 %
Nominal frequency
50 / 60 Hz
Power consumption
2.2 W
2.4 VA
Pulse ratio
1:1
Service life
100 million impulses
Standard DIN EN 61010‑1
Protection class II
Overvoltage category II
Pollution degree 2
Emitted interference
EN 61000-6-4
Interference immunity
EN 61000-6-2
Technical data - mechanical design
Display
White numbers on black
Number of digits
6-digits with reset button
8-digits without reset button
Digit height
4.5 mm
Count mode
1 impulse = 1 count
Step-by-step switching
Adding in 2 half steps
Measuring range
999 999 and 99 999 999
Zero setting
Manual by reset button
Ambient temperature
0...+45 °C
Storage temperature
-20...+70 °C
Relative humidity
80 % non-condensing
Protection EN 60529
IP 41
Housing type
Socket box
Connection
Soldering pins (flat)
Mounting type
Socket box
Dimensions W x H x L
50 x 25 x 85.8 mm
Cutout dimensions
50 x 25 mm
Mounting depth
85.9 mm
Weight approx.
100 g
Material
Housing: Noryl PPO, black
Downloads
show all
Data sheet
F 304
DE
(
pdf
| 233 KB)
F 304
EN
(
pdf
| 230 KB)
F 304
FR
(
pdf
| 248 KB)
Operating Manual
F 304, F 314, F 324, F 364 counter
DE/EN/FR/IT/ES
(
pdf
| 440 KB)
Declaration of conformity
F 3xx, FE3xx, FS3xx
DE/EN/FR
(
pdf
| 292 KB)
Drawings
show all
Drawings
(
png
| 31 KB)
(
png
| 29 KB)
To the top