Technical data
Performance characteristics
Measuring principle
  • CleverLevel level switches (Frequency Sweep)
Media characteristics
  • DC > 1.5
Hysteresis
  • ± 1 mm
Repeatability
  • ± 1 mm
Step response time
  • 0.1 s , typ.
  • 0.2 s , max.
Damping
  • 0 … 10 s , adjustable
Process connection
Wetted parts material
  • AISI 316L (1.4404)
  • PEEK Natura
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Output signal
Output type
  • PNP
  • NPN
Switching logic
  • Normally closed (NC)
  • Normally open (NO)
Compliance and approvals
Hygiene
  • FDA compliant
Safety
  • WHG (overfill, leakage)
Explosion protection
  • ATEX II 1D Ex ta IIIC T100 °C Da
  • ATEX II 1G Ex ia IIC T4/T5 Ga
  • ATEX II 3G Ex ec IIC T4/T5 Gc

Videos
 

Software
Software

Downloads
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD

Drawings
Drawings
The selected altAttribute does not exist!

Hanging version

(png | 90 KB)

Accessories
Programming tool
The selected altAttribute does not exist! FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, PAC50x, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, PP56, FlexTop 22xx, FlexTemp 23xx, TFR5, PT55, TCR6, TE2, TER8, PT20
Accessories
The selected altAttribute does not exist! PROFSI3
Switching repeater (CleverLevel Ex i)

Article no.: 11049888

  • Switching repeater for CleverLevel Ex i installations
  • ATEX certified
  • Galvanically isolated, intrinsically safe field circuit
  • Accepts one PNP output from LFFS, LBFS, LBFH or LBFI
  • Relay output with changeover contact
  • LED activity indicator
  • Fail safe switching logic
  • Wide supply voltage range (22 V DC … 253 V AC)
  • Plug-in screw terminals
The selected altAttribute does not exist! ZPI1-A2D

Article no.: 11113850

  • G 1 1/2 A ISO 228-1
  • AISI 316L (1.4404)
  • 10 bar

The selected altAttribute does not exist! ZPX1-003
Cable holder for hanging sensors

Article no.: 11087198

  • Hook diameter: 20mm
  • Max. tensile strength 2,5 KN for self supporting aerial cables
  • Housing made of sheet steel, hot galvanized
  • Clamping jaws and positioning clips made of fibreglass reinforced PA (black)
  • Clamping range 5,5 to 10,5 mm Ø
  • Dimensions: 174x45x32 mm (LxWxH)

To the top