Technical data
General data
Type
  • Measuring mode: edges, center, width, gap
Version
  • PosCon OXE7 - for very dark objects
Measuring range (width)
  • 75 … 125 mm
Measuring range (distance)
  • 150 … 250 mm
Measuring frequency
  • 90 … 250 Hz
Resolution
  • 30 … 50 µm
Repeat accuracy
  • ± 10 µm
Smallest detectable object width
  • 1.5 mm
Smallest detectable gap
  • 2.5 mm
Smallest detectable step
  • 2 mm
Linearity error
  • ± 80 … 120 µm
Temperature drift
  • < 0,05 % measured value/K
Power on indication
  • LED green
Output indicator
  • LED yellow / LED red
Light source
  • Pulsed red laser diode
Wave length
  • 656 nm
Laser class
  • 1
Optical peak power max.
  • 15 mW
Adjustment
  • Touch Display, RS485
Electrical data
Response time / release time
  • 8 … 22 ms
Voltage supply range +Vs
  • 15 … 28 VDC
Current consumption max. (no load)
  • 150 mA
Output circuit
  • Analog and RS 485
Output signal
  • 4 ... 20 mA / 0 ... 10 VDC
Switching output
  • Push-pull
Output function
  • Out 1 / Alarm
Output current
  • 100 mA
Baud rate
  • 115200, adjustable
Reverse polarity protection
  • Yes, Vs to GND
Short circuit protection
  • Yes
Mechanical data
Width / diameter
  • 26 mm
Height / length
  • 74 mm
Depth
  • 55 mm
Design
  • Rectangular, front view
Housing material
  • Aluminum
Front (optics)
  • Glass
Connection types
  • Connector M12 8 pin
Weight
  • 130 g
Ambient conditions
Ambient light immunity
  • < 35 kLux
Operating temperature
  • -20 … +50 °C
Protection class
  • IP 67
Storage temperature
  • -25 … +75 °C
Vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1.5 mm p-p at f = 10 - 57 Hz, 10 cycles per axis
  • 10 g at f = 58 - 2000 Hz, 10 cycles per axis
Shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 50 g / 11 ms resp. 100 g / 6 ms, 10 jolts per axis and direction
  • 100 g / 2 ms, 5000 jolts per axis and direction

Downloads
Data sheet
Quickstart
Operating Manual
CAD

Drawings
Drawings
Connection diagram
Pin assignment
Alignment of the laser line
Laser warning

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I
Mounting accessories
The selected altAttribute does not exist! 11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware
The selected altAttribute does not exist! 11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware
Connectors and mating connectors
The selected altAttribute does not exist! ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded

Article no.: 10127844

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Suitable for flexible cable carriers


To the top