Technical data
General data
Usage
  • Connecting cable for
  • Connector type M12
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M12
Type (head 1)
  • Straight
Connection type (head 2)
  • Free cable end
Particular characteristics
  • Outdoor
Shielding
  • Shielded
Material cable jacket
  • PE-X halogen-free
Material (union nut)
  • Stainless steel 1.4401 (V4A)
Length
  • 10 m
Number of positions
  • 4 pins
Protection class
  • IP 65/67/68/69K

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Pin assignment

To the top