Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
  • 10...30 VDC
Consumption typ.
  • 60 mA (5 VDC, w/o load)
  • 40 mA (24 VDC, w/o load)
Pulses per revolution
  • 4096 … 320000
Reference signal
  • Zero pulse, programmable
Sensing method
  • Optical
Output frequency
  • ≤1300 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Antivalent
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL approval / E217823
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Protection EN 60529
  • IP 65
  • IP 42
Operating speed
  • ≤3000 rpm (pulse disc 5000)
  • ≤6000 rpm (pulse disc 2048)
Operating torque typ.
  • 0.0175 Nm (IP 42)
  • 0.047 Nm (IP 65)
Material
  • Housing: aluminium
  • Flange: aluminium
Operating temperature
  • -20...+85 °C
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 10-200 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Connection
  • Connector M23, 12-pin
  • Cable 2 m
Weight approx.
  • 300 g

Software
Software

Downloads
Data sheet
Output switch

Drawings

Accessories
Mounting accessories
The selected altAttribute does not exist! Set of spring plate for encoders ø58 mm

Article no.: 10136635

The selected altAttribute does not exist! Clamp set ø15 mm

Article no.: 10110616

  • Set consists of three eccentric fixing
The selected altAttribute does not exist! Torque pin
Torque pin

Article no.: 10107540

The selected altAttribute does not exist! Torque spring

Article no.: 10109520

Connectors and cables
The selected altAttribute does not exist! Female connector M23, 12-pin, straight, without cable

Article no.: 10107687

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
The selected altAttribute does not exist! Female connector M23, 12-pin, straight, with cable 5 m (ESG 23JH0500GVI)

Article no.: 11176942

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
The selected altAttribute does not exist! Female connector M23, 12-pin, straight, with cable 10 m (ESG 23JH01000GVI)

Article no.: 11176944

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
The selected altAttribute does not exist! Female connector M23, 12-pin, straight, with cable 2 m (ESG 23JH0200GVI)

Article no.: 11176945

  • Female connector M23 with screwable nut
  • With cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
  • Cable for flexible cable carriers
Programming accessories
The selected altAttribute does not exist! Set of programming tools

Article no.: 10161910


To the top