Technical data
General data
Light source
  • Pulsed infrared diode
Light indicator
  • LED yellow
Alignment / soiled lens indicator
  • LED, flashing
Adjustment
  • Potentiometer, 20 turn
Wave length
  • 880 nm
Suppression of reciprocal influence
  • Yes
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 46 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <1.8 VDC
Output function
  • Light / dark operate
Output circuit
  • NPN
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 15 mm
Height / length
  • 60 mm
Depth
  • 45 mm
Design
  • Rectangular
Housing material
  • Die-cast aluminum
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +65 °C
Protection class
  • IP 65

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Mounting accessories
10103415
Mounting bracket series 15 (L design)

Article no.: 10103415

  • Material: Steel
Lenses and components
The selected altAttribute does not exist! Replacement cap nut for fiber optics series 15
Replacement cap nut for fiber optics series 15

Article no.: 10103230

  • Material: Nickel-plated brass
  • For re-orders when lost
  • Enclosed with every B-type glass fiber optics

To the top