Technical data
General data
Nominal strain
  • 100 ... 750 μm/m
Non-linearity
  • < 0.5 %
Mechanical mounting
  • 4 x M6 screws
Dimensions
  • 26 mm x 17 mm x 69 mm
Environmental conditions
Operating temperature range
  • -25 ... 70 °C
Protection class EN 60529, ISO20653
  • IP 65
Electrical data
Output signal
  • CANopen DS404
Supply voltage
  • 10 ... 33 VDC

Software
Software

Downloads
Data sheet
CAD

To the top