Technical data
General data
Mounting type
  • Quasi-flush
Nominal sensing distance Sn
  • 8 mm
Hysteresis
  • 3 … 20 % of Sr
Output indicator
  • LED red
Electrical data
Switching frequency
  • 500 Hz
Voltage supply range +Vs
  • 6 … 36 VDC
Current consumption max. (no load)
  • 10 mA
Output circuit
  • NPN break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 18 mm
Housing length
  • 50 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 40 Nm
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix series 18

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M18.STANDARD
Mounting bracket series 18

Article no.: 11172096

  • Material: Steel galvanized
ZADAP-M18.SHORT
Mounting bracket short series 18 (L design)

Article no.: 11171584

  • Material: Steel galvanized
ZADAP-M18.LONG
Mounting bracket long series 18 (L design)

Article no.: 11172095

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 500 and ø18 mm

Article no.: 11707699

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top