Technical data
General data
Type
  • Through beam sensor
Special type
  • Hygienic design
Emitter / receiver
  • Emitter
Light source
  • Pulsed red LED
Actual range Sb
  • 10 m
Nominal range Sn
  • 15 m
Power on indication
  • LED green
Wave length
  • 645 nm
Alignment optical axis
  • < 2°
Approvals/certificates
  • Ecolab
  • Adapted from EHEDG
Electrical data
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 16.5 mm
Height / length
  • 34.6 mm
Depth
  • 28.7 mm
Design
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Flylead connector M8, L=200 mm
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 68/69K & proTect+

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Excess gain curve

Drawings
Drawings
Connection diagram
Pin assignment
Beam characteristic (typically)

Accessories
Fitting receiver
Placeholder original O300H.ER-GW1B.PVCK
Through beam sensors - hygiene

Article no.: 11167293

  • receiver
  • through beam sensor
  • 10 m
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Placeholder original O300H.ER-GW1B.PVNK
Through beam sensors - hygiene

Article no.: 11167294

  • receiver
  • through beam sensor
  • 10 m
  • push-pull
  • Teach-in: remote
  • flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Mounting accessories
The selected altAttribute does not exist! HI11-1H
Mounting for sensors in hygienic design Ø 11 mm

Article no.: 11039552

  • Material: Stainless steel V4A
  • EHEDG-certified

To the top