Apr 18, 2016

Baumer presents the new absolute benchmark in HeavyDuty encoders
Baumer_PR-Photo-HMG10_PMG10.jpg
The new HeavyDuty absolute encoder series excels by a new performance level and meets even the highest requirements in demanding applications.

Baumer further expands their unparalleled portfolio of HeavyDuty encoders. The new absolute encoder series HMG 10 and PMG 10 merge in their revolutionary design the practice-proven concept of bearings on both sides, innovative high-precision sensing and the patented Baumer energy harvesting technology MicroGen which has been standing the test of time for more than 10 years. 

Whether gantry cranes, lift bridges or steel plants – system uptime has first priority. In these demanding conditions and often very production-hostile environments the Baumer HeavyDuty encoders have been proving their reliability and unrivalled durability for decades.  New absolute HeavyDuty encoders HMG 10 and PMG 10 continue the success story with even further enhanced performance. 

An extremely resilient housing, optimally spaced fixed/floating bearings on both sides and generously sized hybrid ball bearings are the cornerstones for the unrivalled long service life and reliability of the Baumer HeavyDuty encoders.  The robust magnetic precision sensing supplies a signal quality which is nearly identical to that of optical sensing principles - but withstanding dust, dirt and condensation. Even at high temperatures up to +100°C and in adverse environments the shock-and vibration resistant sensing technology ensures high-precision signals for maximum processing accuracy and control quality in the application. 

Centerpiece in the new series is MicroGen technology, the energy harvesting approach which has been standing the test of time under harsh HeavyDuty conditions for more than 10 years. The patented revolution counter of the latest generation is powered by the energy generated by the encoder shaft rotation. Gearless and without battery, the counter is absolutely wearfree, insensitive to dust and immune against magnetic fields. Ultimate long-term protection against corrosion is another hallmark for the outstandingly high robustness of the new HeavyDuty encoders.

Where required, besides the absolute position information the encoder provides at a specific measuring point up to two galvanically isolated incremental outputs with zero pulse and integrated speed switch with galvanically insulated switching states. This way, one encoder is sufficient to supply the relevant signals for control, converter and other control loops.  

Thanks to consistent component optimization and harmonization, the new series sets an absolute benchmark in HeavyDuty encoder technology. Even more robust, highly efficient and with a signal quality which used to be achieved by optical sensing only. 


Further information

Press contact
To the top