USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
카운터/디스플레이
카운터/디스플레이
프로세스 데이터와 측정 값을 간단하고 명확하게 감지, 표시 및 제어할 수 있습니다.
표시
총 카운터
시간 카운터 및 작동 시간 카운터
프리셋 카운터
액세서리 카운터/디스플레이
액세서리
액세서리
항상 센서와 사용 분야에 적합한 액세서리.
엔코더/각도 센서용 액세서리
액세서리 카운터/디스플레이
센서 액세서리
공정 센서 액세서리
이미지 처리 액세서리
케이블/연결
케이블/연결
케이블/연결
센서를 손쉽게 연결, 매개변수화 및 사용
케이블/커넥터
IO-Link Master
Baumer Sensor Suite
USB-C CAN 어댑터
엔지니어링 툴
포맷 조정
포맷 조정
기계 축의 효율적인 스핀들 위치 지정
NM170
NM172
NM174
솔루션
솔루션
주요 솔루션
선택된 사용 분야에서 부가 가치를 제공하는 포괄적인 센서 해결책에 대해 자세히 살펴보십시오.
디지털화
음식 및 음료
피더 기술
금속 및 강철
모바일 자동화
포장 산업
철도 산업
로봇 공학 - 암 툴링의 끝
제약 산업
바우머
바우머
바우머
자동 이미지 처리용 센서, 엔코더, 측정 장치, 부품에 열정을 가진 글로벌 가족 기업
위치
관리
가치
역사
연구 및 개발
운영 효율성
수상
Baumer 혁신 센터 스위스
바우머 하이테크 센터
인증서
Baumer 공급업체
환경 관리
전시회
커리어
커리어
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
진행 중인 채용 공고
서비스 및 지원
서비스 및 지원
서비스 및 지원
연락처
노하우
일련 번호 검색
수리 및 청구 관리
제품 개요
산업용 카메라 / 이미지 처리
이미지 처리 액세서리
브래킷
Heat Sink Type C
Mountings / Heat sinks
Heat Sink Type C
제품번호: 11165171
heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
50 mm x 64 mm x 20 mm
문의
공유하다
비슷한 그림
기술 데이터
다운로드
도면
기술 데이터
다운로드
도면
기술 데이터
모두 표시
Mechanical data
Dimensions
50 mm × 64 mm × 20 mm
Weight
≤ 60 g
Material
aluminum (shot-peened, anodized)
Thermal resistance (Rth)
7,6 K/W
다운로드
모두 표시
Certificates / approvals
CE certification
EN/DE/BG/CZ/DK/ES/FI/FR/GR/HU/IT/LT/LV/NL/NO/PL/PT/RO/SK/SI
(
pdf
| 280 KB)
CAD
11165171 / STEP
(
zip
| 33 KB)
도면
모두 표시
Dimension drawing
(
png
| 159 KB)
맨 위로