Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
  • 9...30 VDC
Consumption w/o load
  • ≤90 mA
Sinewave cycles per revolution
  • 1024 … 2048
Phase shift
  • 90 °
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output signals
  • K1, K2, K0 + inverted
Output stages
  • SinCos 1 Vpp
Difference of SinCos amplitude
  • ≤20 mV
Harmonics typ.
  • -50 dB
DC offset
  • ≤20 mV
Bandwidth
  • 250 kHz (-3 dB)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
  • ATEX
  • IECEx
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤200 N axial
  • ≤350 N radial
Flange
  • EURO flange B10
Protection EN 60529
  • IP 56
Operating speed
  • ≤6000 rpm (T5, mechanical)
  • ≤4500 rpm (T6, mechanical)
Operating torque typ.
  • 4 Ncm
Rotor moment of inertia
  • 290 gcm²
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Ambient temperature
  • -20...+55 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 50-2000 Hz
  • IEC 60068-2-27
  • Shock 100 g, 6 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions C4 according to ISO 12944-2
Explosion protection
  • II 2 G Ex db eb IIC T5/T6 Gb
  • Ex db eb IIC T5/T6 Gb
Connection
  • Terminal box
Weight approx.
  • 3.5 kg

Downloads
Data sheet
Operating Manual
Certificates / approvals
Declaration of conformity

Acessórios
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Artigo nº: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Connectors and cables
Extension cable gland M16 to M20

Artigo nº: 11106863

Extension for the M16x1.5 cable gland to a M20x1.5 cable gland, extension part and cable gland M20x1,5 included. Permissible cable diameter 9-14 mm.

Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


Para o topo