• Imagen
  • Nombre del producto
  • Product group
  • Dimension
  • Housing material
  • Sensing distance max.
  • Features

filtrar por características

Sensing range

Version

Imagen Nombre del producto Product group Dimension Housing material Sensing distance max. Features
ZADM 023H151.0001

Artículo no..: 10158593

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H151.0002

Artículo no..: 10158595

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H151.0011

Artículo no..: 10158594

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H151.0012

Artículo no..: 10158596

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 200 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H300.0001

Artículo no..: 10158589

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H300.0002

Artículo no..: 10158591

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H300.0011

Artículo no..: 10158590

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H300.0012

Artículo no..: 10158592

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 50 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H351.0001

Artículo no..: 10158597

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H351.0002

Artículo no..: 10158599

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H351.0011

Artículo no..: 10158598

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H351.0012

Artículo no..: 10158600

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 500 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H871.0001

Artículo no..: 10158768

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H871.0002

Artículo no..: 10165336

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar
ZADM 023H871.0011

Artículo no..: 11002205

Product group
  • Sensores de bordes
Dimension
  • 23 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 640 … 1400 mm
Features
  • Pulsed infrared diode
  • Connector M12 8 pin, rotatable
  • 55 °C
  • IP 67
Consultar

¿No encontró lo que buscaba?

Hasta la cima