Medir una o varias dimensiones y características de los objetos como altura, anchura, longitud, orificios, perfil o la información sobre los bordes.
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
Automatización de la técnica de proceso con transmisores, sensores e instrumentos de medida para parámetros como presión, temperatura, nivel, caudal y conductividad en medios gaseosos, líquidos, pastosos y granulados.
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
TeaserTitle
TeaserTitle
TeaserSubtitle
[H3] TEASER Title
I am the title
Short Wave Infrared (SWIR) Kameras
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
Una empresa familiar internacional con pasión por los sensores, los codificadores rotatorios, los instrumentos de medición y los componentes para el procesamiento automatizado de imágenes
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
Product portfolio fiber optic sensors
Fiber optic sensors
Compact, cost-effective sensors in plastic housings
Robust sensors in metal housings for demanding environmental conditions
Universally applicable with plastic or glass fiber optics
Easy adjustment via teach button or potentiometer
Clear, easy-to-read OLED display and intuitive operation
With IO-Link Dual Channel interface and intuitive parametrization via Baumer Sensor Suite
Abrir en el selector de productos
Compartir
You may also be interested in
You may also be interested in
Ultra-compact fiber optic sensors
Detection range 160 / 45 mm with 1 ms response time
Smallest dimensions 10.4 x 27 x 14 mm (WxHxD)
Simple adjustment using potentiometer
Light source: Red LED
Economical solution
Abrir en el selector de productos
Compact fiber optic sensors
Detection range 940 / 260 mm with 1 ms response time
Minimum response time 0.25 ms
2 x 4-digit display
Connection of up to 16 devices (master / device)
Light source: Red LED
Abrir en el selector de productos
Compact fiber optic sensors with OLED display
Detection range 840 / 210 mm with 0.25 ms response time
Minimum response time 0.05 ms
Intuitive handling via the OLED display
Parameterization via IO-Link via Baumer Sensor Suite (BSS)
Light source: Red LED
Abrir en el selector de productos
Robust fiber optic sensors
FVDM 15
Detection range 1200 / 240 mm with 1 ms response time
Infrared LED for humid or dusty environments
Compatible with Baumer fiber optics type B
Robust die-cast aluminum housing
Abrir en el selector de productos
Robust fiber optic sensors
FZAM 18
Detection range 800 / 150 mm with 1 ms response time
Infrared LED for humid or dusty environments
Compatible with Baumer fiber optic type A
Cylindrical M18 brass housing, nickel-plated
Abrir en el selector de productos
Robust fiber optic sensors
FZAM 30
Detection range 1400 / 230 mm with 2.5 ms response time
Infrared LED for damp or dusty environments
Compatible with Baumer fiber optics type A
Cylindrical M30 brass housing, nickel-plated
Abrir en el selector de productos
You may also be interested in
Sensores de fibra óptica
Detección de objetos
Hasta la cima