Cable GigE M12X/RJ45, STP 2.0m, flex
Artículo no..: 11185139
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 2,0 m
Cable GigE M12X/RJ45, STP 30.0m, flex
Artículo no..: 11185190
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 30,0 m
Disponibilidad limitada por poco tiempo
Cable GigE RJ45/RJ45, 3,0 m
Artículo no..: 10170048
Overview
Gigabit Ethernet interface cable CAT7 length 3,0 m
Cable GigE RJ45/RJ45, 6,0 m
Artículo no..: 10141719
Overview
Gigabit Ethernet interface cable CAT7 length 6,0 m
Cable GigE RJ45s/RJ45, 10,0 m, flex v2
Artículo no..: 11173256
Overview
Gigabit Ethernet interface cable CAT5e RJ45 (screw lock) to RJ45 suitable for cable carrier and torsion applications length 10,0 m
Cable GigE RJ45s/RJ45, 20,0 m, flex v2
Artículo no..: 11173257
Overview
Gigabit Ethernet interface cable CAT5e RJ45 (screw lock) to RJ45 suitable for cable carrier and torsion applications length 20,0 m
Cable GigE RJ45s/RJ45, 30,0 m, flex v2
Artículo no..: 11173258
Overview
Gigabit Ethernet interface cable CAT5e RJ45 (screw lock) to RJ45 suitable for cable carrier and torsion applications length 30,0 m
Cable Mini CL SDR/SDR 5,0 m
Artículo no..: 11077296
Overview
Camera Link® interface cable SDR to SDR connector length 5,0 m up to 80MHz pixel clock
Cable Power Adapter M12/DC Connector
Artículo no..: 11048083
Overview
shielded adapter connection cable M12/12-pin male connector to confectioned DC connector length 2,0 m manufactured cable: 11201118 ESG 34JP0200GS
Kabel GigE RJ45s/RJ45, 10,0 m, chain
Artículo no..: 11150302
Overview
Gigabit Ethernet interface cable CAT6 RJ45 (screw lock) to RJ45 cable carrier compatible length 10,0 m
Kabel GigE RJ45s/RJ45, 15,0 m, chain
Artículo no..: 11150186
Overview
Gigabit Ethernet interface cable CAT6 RJ45 (screw lock) to RJ45 cable carrier compatible length 15,0 m
Kabel GigE RJ45s/RJ45, 20,0 m, chain
Artículo no..: 11150188
Overview
Gigabit Ethernet interface cable CAT6 RJ45 (screw lock) to RJ45 cable carrier compatible length 20,0 m
Kabel GigE RJ45s/RJ45, 5,0 m, chain
Artículo no..: 11150185
Overview
Gigabit Ethernet interface cable CAT6 RJ45 (screw lock) to RJ45 cable carrier compatible length 5,0 m
KSG U2/KSGU6GC0300G
Artículo no..: 11702660
Overview
USB 3.0 interface cable screw lock Micro-B connector to type A (optional screw lock) connector, both connectors with die-cast housing length 3.0 m
Shielded cable 3 wires, 10,0 m
Artículo no..: 11002561
Overview
shielded power cable M8/3-pin female connector to open wires cable carrier compatible length 10,0 m
Shielded cable 4 wires, 10,0 m
Artículo no..: 11008778
Overview
shielded process interface cable (trigger and flash) M8/4-pin female connector to open wires cable carrier compatible length 10,0 m
Shielded cable 4 wires, 5,0 m
Artículo no..: 10170032
Overview
shielded process interface cable (trigger and flash) M8/4-pin female connector to open wires cable carrier compatible length 5,0 m
Z-ESG 32DH0500G
Artículo no..: 11098904
Overview
shielded process interface and power cable for Baumer VisiLine ® cameras M8/6-pin female connector to open wires cable carrier compatible length 5,0 m
Z-ESG 32DH1000G
Artículo no..: 11105006
Overview
shielded process interface and power cable for Baumer VisiLine ® cameras M8/6-pin female connector to open wires cable carrier compatible length 10,0 m
Z-ESG JSFV0015
Artículo no..: 11098762
Overview
process interface cable for Baumer board level cameras JST crimp connector, female, 8-pin to open wires AWG32 length 0,15 m
Z-KSG 32SH0500G
Artículo no..: 11105264
Overview
shielded process interface cable for Baumer VisiLine ® cameras M8/3-pin male connector to open wires cable carrier compatible length 5,0 m
ZVM-USB A Vertical Supralock PVC
Artículo no..: 11195338
Overview
Detachable for vertical screw lock option of USB A connectors suitable for screw locking to ZVA-IOI PCIe USB3.0 Quad Channel 4 Port (11119094)
Adapter Cable TX to VCXG VCXU
Artículo no..: 11701127
Overview
Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations The I/O voltage is directly distributed to the illuminations. length 40 cm (split at 20 cm) available
Adapter Cable TX to VCXG.I VLXT
Artículo no..: 11701126
Overview
Split cable M12/12-pin female connector to 1x M8/3-pin male connector for power the camera and I/Os and 4x M8/3-pin female connectors for illuminations The I/O voltage is directly distributed to the illuminations. length 40 cm (split at 20 cm) available
Cable GigE M12X/RJ45, STP 10.0m, flex
Artículo no..: 11195761
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 10,0 m
Cable GigE M12X/RJ45, STP 15.0m, flex
Artículo no..: 11195762
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 15,0 m
Cable GigE M12X/RJ45, STP 20.0m, flex
Artículo no..: 11196995
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 20,0 m
Cable GigE M12X/RJ45, STP 5.0m, flex
Artículo no..: 11195760
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock) to RJ45 cable carrier compatible length 5,0 m
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Artículo no..: 11195122
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45 cable carrier compatible suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles) length 10,0 m
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Artículo no..: 11195123
Overview
Gigabit Ethernet interface cable CAT6A M12/8-pin connector, X-coded (screw lock), 90° angled to RJ45 cable carrier compatible suitable for robotic applications (+/- 180°/ 0.5 m, min. 1.000.000 torsion cycles) length 5,0 m