Gama de productos
The selected altAttribute does not exist!

IDC - La serie de lectores multicódigo

  • Leer varios textos y códigos 1D/2D en paralelo
  • Lector de códigos con configuración automática e interfaz web intuitiva
  • Fiabilidad incluso en condiciones difíciles
  • Hasta 40 fotogramas por segundo
  • Carcasa compacta y accesorios de montaje inteligentes
Abrir en el selector de productos
Code reader and text reader – Extended functionality for complex inspection tasks  – The expert for check & sort applications – Text reader (OCR/OCV) – Code reader (1D/2D) – Double down: new VeriSens vision sensors – VeriSens vision sensors: Color checks with ColorFEX in a compact device

Serie VeriSens ID

  • Comprobación basada en imágenes de texto plano y códigos 1D/2D
  • Carcasa metálica IP 67 de uso industrial
  • Iluminación y óptica integradas
  • TCP/UDP (Ethernet), RS485, PROFINET o EtherNet/IP
Al producto
The selected altAttribute does not exist!

Kits básicos

  • Cámaras industriales
  • Sensores VeriSens Vision
  • Componentes y software
  • Libre elección de cámara o sensor de visión
Abrir en el selector de productos

These are the code reader benefits

Our stationary, camera-based 1D/2D code readers reliably detect almost any type of code such as barcodes (1D codes like EAN/GTIN), matrix codes (2D codes like DataMatrix), direct part marking (DPM) or dot-peened codes. In addition to well-known 1D and 2D codes, the IDC multicode reader series and the VeriSens ID code readers also read numbers, characters and symbols of any font, including dot matrix.

Our code readers are deployed in many varied industries and applications, such as intra-logistics, assembly technology or the food industry.

The benefits at a glance:

  • Fast: Code readers can read 1D/2D codes quickly and precisely which cuts down on the time required for processing transactions or collecting information.
  • Precision: Baumer code readers are very accurate and will even read codes that are slightly damaged, partially covered or arranged in different directions.
  • User-friendly: The IDC and VeriSens code readers are extremely easy to use without requiring additional training. 
  • Cost-effective: Code readers have a low Total Cost of Ownership. They reduce control effort and this way contribute towards error elimination.

 

Hasta la cima