GXMMS describing files
Toolsuite - CANopen
Data sheet – GXMMS
Data sheet – GXMMS
Data sheet – GXMMS
GBAMS, GBMMS, GXAMS, GXMMS - CANopen®
GBAMS, GBMMS, GXAMS, GXMMS - SSI
GBAMS, GBMMS, GXAMS, GXMMS - DeviceNet
GBAMS, GBMMS, GXAMS, GXMMS - PROFINET
GBAMS, GBMMS, GXAMS, GXMMS - EtherCAT
GBAMS, GBMMS, GXAMS, GXMMS - Profibus
GBAMS, GBMMS, GXAMS, GXMMS - EtherNet/IP
GBAMS, GBMMS, GXAMS, GXMMS - POWERLINK
Toolsuite - CANopen
BMxx, G0-GB-GXxxx - POWERLINK
BMxx, GBxxx-GXxxx - EtherCAT from version 5.0
BMxx, GBxxx-GXxxx - EtherCAT from version 5.0
BMxx, G0-GB-GXxxx - SAE J1939
BMxx, G0-GB-GXxxx - SAE J1939
GE-GB-GXxxx - Profibus-DPV2
GE-GB-GXxxx - Profibus-DPV2
G1-G2-G0-GE-GB-GXxxx - Profibus-DPV0
G1-G2-G0-GE-GB-GXxxx - Profibus-DPV0
BMxx, G0-GB-GE-GXxxx - EtherNet/IP
BMxx, G0-GB-GE-GXxxx - EtherNet/IP
G1-G2-G0-GE-GB-GXxxx - DeviceNet
G1-G2-G0-GE-GB-GXxxx - DeviceNet
G1-G2-G0-GE-GB-GXxxx - CANopen®
G1-G2-G0-GE-GB-GXxxx - CANopen®
BMxx, G0-GB-GE-GXxxx - PROFINET from version 2.10
BMxx, G0-GB-GE-GXxxx - PROFINET from version 2.10
UL certificate E63076
Bus cover shaft/Blind hollow shaft
Bus cover shaft/Blind hollow shaft
Bus cover shaft/Blind hollow shaft
DoC / CoC - GxMMS, GxMMW
Torque support and spring washer for encoders with 9.5 mm pin (Z 119.024)
Article no.: 10140347 |
|
|
Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)
Article no.: 10139345 |
|
|
Torque arm, 1-arm (mounting kit 056)
Article no.: 11066120 |
|
|
Spring coupling for motor’s fan guard (Z 119.053)
Article no.: 11034106 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 73 mm (Z 119.072)
Article no.: 10165157 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 68 mm (Z 119.073)
Article no.: 11034121 |
|
|
Spring coupling for one-side attachment, length 115 mm (Z 119.076)
Article no.: 11034123 |
|
|
Spring coupling for encoders with ø58 mm housing, hole distance 63 mm (Z 119.082)
Article no.: 11003562 |
|
|
Spring coupling, hole distance 32.5 mm (Z 119.101)
Spring coupling, 1-armed, bolt circle ø65 mm, mounting M4
Article no.: 11201396 |
|
|
Clamping ring set 16/30x6 - stainless steel (Z 119.092)
Article no.: 11098229 |
|
CAM12.D4-11233075
Article no.: 11233075 |
|
|
CAM12.D4-11231001
Article no.: 11231001 |
|
|
CAM12.D4-11233076
Article no.: 11233076 |
|
|
CAM12.D4-11230410
Article no.: 11230410 |
|
|
CAM12.D4-11231002
Article no.: 11231002 |
|
|
CAM12.D4-11233077
Article no.: 11233077 |
|
|
CAM12.D4-11233078
Article no.: 11233078 |
|
|
CAM12.D4-11233085
Article no.: 11233085 |
|
|
CAM12.D4-11231019
Article no.: 11231019 |
|
|
CAM12.D4-11233086
Article no.: 11233086 |
|
|
CAM12.D4-11230445
Article no.: 11230445 |
|
|
CAM12.D4-11231020
Article no.: 11231020 |
|
|
CAM12.D4-11233087
Article no.: 11233087 |
|
|
CAM12.D4-11233088
Article no.: 11233088 |
|
|
CAM12.A8-11233242
Article no.: 11233242 |
|
|
CAM12.A8-11232237
Article no.: 11232237 |
|
|
CAM12.A8-11233243
Article no.: 11233243 |
|
|
CAM12.A8-11233244
Article no.: 11233244 |
|
|
CAM12.A8-11233245
Article no.: 11233245 |
|
|
CAM12.A8-11233246
Article no.: 11233246 |
|
|
CAM12.A8-11233247
Article no.: 11233247 |
|
|
CAM12.A8-11233249
Article no.: 11233249 |
|
|
CAM12.A8-11233250
Article no.: 11233250 |
|
|
CAM12.A8-11233251
Article no.: 11233251 |
|
|
CAM12.A8-11233252
Article no.: 11233252 |
|
|
CAM12.A8-11233253
Article no.: 11233253 |
|
|
CAM12.A8-11233254
Article no.: 11233254 |
|
|
CAM12.A8-11233255
Article no.: 11233255 |
|
|
CAM12.A8-11232713
Article no.: 11232713 |
|
|
CAM12.A8-11232714
Article no.: 11232714 |
|
|
CAM12.A8-11232715
Article no.: 11232715 |
|
|
CAM12.A8-11232716
Article no.: 11232716 |
|
|
CAM12.A8-11232717
Article no.: 11232717 |
|
|
CAM12.A8-11232718
Article no.: 11232718 |
|
|
CAM12.A8-11232719
Article no.: 11232719 |
|
|
CAM12.A8-11232721
Article no.: 11232721 |
|
|
CAM12.A8-11232722
Article no.: 11232722 |
|
|
CAM12.A8-11232723
Article no.: 11232723 |
|
|
CAM12.A8-11232724
Article no.: 11232724 |
|
|
CAM12.A8-11232725
Article no.: 11232725 |
|
|
CAM12.A8-11232726
Article no.: 11232726 |
|
|
CAM12.A8-11232727
Article no.: 11232727 |
|
|
CAM12.A8-11232697
Article no.: 11232697 |
|
|
CAM12.A8-11232698
Article no.: 11232698 |
|
|
CAM12.A8-11232699
Article no.: 11232699 |
|
|
CAM12.A8-11232700
Article no.: 11232700 |
|
|
CAM12.A8-11232701
Article no.: 11232701 |
|
|
CAM12.A8-11232702
Article no.: 11232702 |
|
|
CAM12.A8-11232703
Article no.: 11232703 |
|
|
CAM12.A8-11232705
Article no.: 11232705 |
|
|
CAM12.A8-11232706
Article no.: 11232706 |
|
|
CAM12.A8-11232707
Article no.: 11232707 |
|
|
CAM12.A8-11232708
Article no.: 11232708 |
|
|
CAM12.A8-11232709
Article no.: 11232709 |
|
|
CAM12.A8-11232710
Article no.: 11232710 |
|
|
CAM12.A8-11232711
Article no.: 11232711 |
|
CAM12.D4-11233060
Article no.: 11233060 |
|
|
CAM12.D4-11231005
Article no.: 11231005 |
|
|
CAM12.D4-11233061
Article no.: 11233061 |
|
|
CAM12.D4-11230439
Article no.: 11230439 |
|
|
CAM12.D4-11231006
Article no.: 11231006 |
|
|
CAM12.D4-11233062
Article no.: 11233062 |
|
|
CAM12.D4-11233063
Article no.: 11233063 |
|
|
CAM12.D4-11233065
Article no.: 11233065 |
|
|
CAM12.D4-11231007
Article no.: 11231007 |
|
|
CAM12.D4-11233066
Article no.: 11233066 |
|
|
CAM12.D4-11230440
Article no.: 11230440 |
|
|
CAM12.D4-11231008
Article no.: 11231008 |
|
|
CAM12.D4-11233067
Article no.: 11233067 |
|
|
CAM12.D4-11233068
Article no.: 11233068 |
|
|
CAM12.D4-11233095
Article no.: 11233095 |
|
|
CAM12.D4-11230365
Article no.: 11230365 |
|
|
CAM12.D4-11231012
Article no.: 11231012 |
|
|
CAM12.D4-11230442
Article no.: 11230442 |
|
|
CAM12.D4-11231013
Article no.: 11231013 |
|
|
CAM12.D4-11233096
Article no.: 11233096 |
|
|
CAM12.D4-11233097
Article no.: 11233097 |
|
|
CAM12.D4-11233099
Article no.: 11233099 |
|
|
CAM12.D4-11233100
Article no.: 11233100 |
|
|
CAM12.D4-11233101
Article no.: 11233101 |
|
|
CAM12.D4-11230443
Article no.: 11230443 |
|
|
CAM12.D4-11231015
Article no.: 11231015 |
|
|
CAM12.D4-11233102
Article no.: 11233102 |
|
|
CAM12.D4-11233103
Article no.: 11233103 |
|
|
CAM12.D4-11233105
Article no.: 11233105 |
|
|
CAM12.D4-11231017
Article no.: 11231017 |
|
|
CAM12.D4-11233106
Article no.: 11233106 |
|
|
CAM12.D4-11230444
Article no.: 11230444 |
|
|
CAM12.D4-11231018
Article no.: 11231018 |
|
|
CAM12.D4-11233107
Article no.: 11233107 |
|
|
CAM12.D4-11233108
Article no.: 11233108 |
|
|
KSG 34A/KSG45AR0200G/E
Article no.: 11700903 |
|
|
KSG 34A/KSG45AR0500G/E
Article no.: 11700905 |
|
|
KSG 34A/KSG45AR1000G/E
Article no.: 11700904 |
|
|
KSW 33A/KSG45AR0200G/E
Article no.: 11701260 |
|
|
KSW 33A/KSG45AR0500G/E
Article no.: 11701261 |
|
|
KSW 33A/KSG45AR1000G/E
Article no.: 11701262 |
|