Technical data
Technical data - electrical ratings
Voltage supply
  • 8...30 VDC
  • 12...30 VDC
  • 5 VDC ±10 %
Reverse polarity protection
  • Yes (8...30 VDC / 12...30 VDC)
Short-circuit proof
  • Yes (14 VDC or ground)
Consumption typ.
  • 22 mA (24 VDC, 12 mA lout, w/o load, current output)
  • 10 mA (24 VDC, w/o load, voltage output)
  • 8 mA (5 VDC, w/o load, voltage output)
Initializing time
  • ≤ 20 ms after power on
Interface
  • Analog 0...10 V / 0.5...4.5 V / 4...20 mA / Resolution: 12 bit
Function
  • Singleturn
Measuring range
  • 30°...360°
  • See part number
Absolute accuracy
  • ±1.8 ° (+25 °C)
Sensing method
  • Magnetic
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø48 mm, housing 28.6 mm
Shaft type
  • ø6 mm, solid shaft with flat
  • Push-on coupling
Protection EN 60529
  • IP 65
  • IP 67
Operating speed
  • ≤120 rpm
Starting torque
  • ≤0.5 Nm (+25 °C, variations may occur at other temperatures)
Admitted shaft load
  • ≤10 N axial
  • ≤10 N radial
Material
  • Housing: plastic (reinforced)
  • Shaft: stainless steel
Operating temperature
  • -40...+85 °C
Service life
  • ≥20 million revolutions
  • (depends on the type of shaft load)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 20 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 50 g, 11 ms
Weight approx.
  • 30 g
Connection
  • Cable 0.3 m, radial

Downloads
Data sheet
CAD

To the top