Technical data
Fixing
Article number
  • 11190894
Name
  • Mounting Adapter Type F (Front)
Features
    • easy front side camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 25g)

Article number
  • 11190895
Name
  • Mounting Adapter Type G (Tripod)
Features
    • easy camera mounting
    • robust anodized surface
    • stable lightweight metal design (aluminium, 30g)
    • UNC ¼”- 20 thread for mounting (tripod thread)

Cable
Article number
  • 11101979
Name
  • cable GigE M12X/RJ45, 5,0 m
Features
    • GigE cable
    • M12/x-coded connector to RJ45
    • length 5,0 m

Heat sink kit
Article number
  • 11190896
Name
  • Heat Sink Type D
Components
    • heat sink for QX series cameras

Interface card
Article number
  • 11190893
Name
  • 10-GigE Server Adapter X550-T2 (ZVA-Intel_X550-T2_10GbE_Serv_Adapter)
Features
    • 2 port GigE to PCI Express host adapter
    • RJ45 connector
    • chipset: Intel® iX550 Ethernet Controller
    • tested Jumbo Frames: 9 kByte
    • x4 lane interface

Power supply
Article number
  • 11113399
Name
  • Power Supply Kit QX VisiLine IP int.
Features
  •  

    • power supply 12V/2.0A international with adapters for EU, US, UK, AU, KR and power supply and process interface adapter cable for QX series and VisiLine IP cameras
    • length 2,0 m

     


Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)


To the top