Product portfolio
The selected altAttribute does not exist!

Cameras with GigE interface

CX series (VCXG cameras)

  • 0.4 – 24 MP
  • Up to 318 fps
  • Sony Pregius, Pregius S, onsemi PYTHON
Open in product selector
The selected altAttribute does not exist!

Cameras with USB 3.0 interface

CX series (VCXU cameras)

  • 1.3 – 24 MP
  • Up to 225 fps
  • Sony Pregius, onsemi PYTHON
Open in product selector

Latest global shutter cameras
   

The CX cameras with global shutter CMOS sensors and standard-compliant GigE Vision or USB3 Vision interface are the ideal choice for capturing fast moving objects. Thanks to cutting-edge Sony Pregius, Pregius S and ON Semiconductor PYTHON image sensors, your image processing benefits from high frame rates, resolution, and sensitivity, coupled with excellent image quality with low noise. In addition, the models with Sony Pregius sensors from the 2nd generation onwards already expose from 1 µs. This prevents motion blur in fast processes or support applications with high light intensity.


Your benefits
  • Quick and cost-effective integration of image processing across all industries
    • Large range of Sony Pregius, Pregius S and ON Semiconductor PYTHON CMOS sensors with resolutions up to 24 MP
    • High-performance GigE and USB cameras
    • Frame rates of up to 225 frames/s
  • Easy implementation of fast or light-intensive applications
    • Models with short exposure times from 1 µs
  • Precise image analysis with long-term stability
    • Industrial design with a temperature range up to 65 °C
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Easily and flexibly integrated in tight installation conditions
    • Compact 29 × 29 mm housing with all-round M3 mounts
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision, USB3 Vision, and GenICam
    • Highest compatibility with standard-compliant third party software providers

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top