Technical data
Process connection
Instrument connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID instrument connection
  • C04
Process connection
  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
BCID process connection
  • C04
Material
  • FKM
Material properties
Hardness (typical value)
  • 80 °IRHD
Minimum operating temperature
  • -30 °C
Maximum operating temperature
  • 205 °C
Compliance and approvals
Hygiene
  • FDA compliant

Downloads
Data sheet
Certificates / approvals
CAD

To the top