Technical data
Technical data - electrical ratings
Voltage supply
  • 10...30 VDC
Consumption typ.
  • 20 mA (24 VDC, w/o load)
Initializing time
  • ≤ 170 ms after power on
Interface
  • CANopen®
Function
  • Multiturn
Profile conformity
  • CANopen® CiA communication profile DS 301, LSS profile DSP 305, device profile DS 406
Steps per revolution
  • 16384 / 14 bit
Number of revolutions
  • 262144 / 18 bit
Output stages
  • CAN-Bus, LV (3.3 V) compatible ISO 11898
Absolute accuracy
  • ±0.3 ° (+20 ±15 °C)
  • ±0.5 ° (-40...+85 °C)
Sensing method
  • Magnetic
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at flange)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL approval / E217823
  • CE
Technical data - mechanical design
Size (flange)
  • ø36 mm
Magnet rotor
  • ø6 mm, screw mount
Protection EN 60529
  • IP 69K (sensor housing)
Operating speed
  • ≤6000 rpm
Working distance
  • 0.9 ±0.8 mm (axial)
  • ≤ 0.3 mm (radial)
Material
  • Housing: PA10T / GF30
  • Cable sheath: PUR
  • Magnet rotor: stainless steel
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Operating temperature
  • -40...+85 °C (see general information)
Relative humidity
  • 95 %
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 500 g, 1 ms
Weight approx.
  • 100 g
Connection
  • Flylead connector M12, 5-pin, length 300 mm

Downloads
Data sheet
Quickstart
Software Manual
CAD

To the top