Technical data
Technical data - electrical ratings
Voltage supply
  • +UB= 12...30 VDC (IS-/US-version)
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤50 mA (24 VDC)
Interface
  • Analog (4...20 mA or 0...10 V)
Load resistor
  • ≥1 kΩ (recommended 10 kΩ) / voltage output
  • ≤500 Ω (recommended 470 Ω) / current output
Function
  • Singleturn
Measuring range
  • 90°, 180°, 360°
Steps per revolution
  • 16384 / 14 bit
Sensing method
  • Optical
Updating values
  • ≤130 µs
Code sequence
  • CW: ascending values with clockwise sense of rotation (looking at mounting surface)
Output stages
  • Voltage output (short-circuit proof)
  • Current output (short-circuit proof)
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø6 mm solid shaft
Flange
  • Synchro flange
Protection EN 60529
  • IP 65
Operating speed
  • ≤12000 rpm (mechanical)
  • ≤6000 rpm (electric)
Starting torque
  • ≤0.01 Nm (+20 °C)
Admitted shaft load
  • ≤20 N axial
  • ≤40 N radial
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 55-2000 Hz
  • EN 60068-2-27
  • Shock 30 g, 11 ms
Weight approx.
  • 430 g
Connection
  • Connector M23 type 2, 12-pin

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Set of eccentric fixings type A

Article no.: 11065545

  • With 3 eccentric fixings type A
Connectors and cables
The selected altAttribute does not exist! Connector M23 (S2BG12), 10 m cable (ATD analog)

Article no.: 11070180

  • Shielded connection cable with M23-female connector (12-pin) and wire end sleeves
  • Full allocation of all pins, suitable for all ATD with analogue output and D2SA12/D2SR12/H2SK12 connection

To the top