Technical data
General data
Manufacturer
  • Büchner Lichtsysteme GmbH
Illumination data
Color
  • red (617 nm)
Illumination characteristic
  • direct
Illumination mode
  • flashable
Electrical data
Connectors
  • M8/4-pin male connector
Illumination control
  • voltage-driven (equipped with integrated pre-resistor)
Current
  • 0.2 A
Current at flash mode
  • ≤ 0.2 A
Voltage at flash mode
  • ≤ 48 V DC
Duty cycle
  • 0-10%
Maximum flash duration
  • 1 ms
Mechanical data
Construction design
  • bar light
Dimensions
  • 74 mm × 15 mm × 17 mm
Dimensions luminous area
  • 59,4 mm × 10,5 mm
Weight
  • ≤ 30 g
Material
  • aluminum (anodized)
Environmental conditions
Operating temperature
  • max. 50 °C

Diagrams
Pin assignment

Drawings
Dimension drawing

To the top