Technical data
Technical data - electrical ratings
Reversal tolerance
  • ≤0.1 %
Linearity tolerance
  • ≤0.15 %
Temperature coefficient
  • ± 0.05 %/K (open-circuit)
Isolation class
  • B
Calibration tolerance
  • ±1 %
Climatic test
  • Humid heat, constant (IEC 60068-2-3, Ca)
Performance
  • 12 W (speed ≥3000 rpm)
Armature-circuit time-constant
  • <75 µs
Open-circuit voltage
  • 60 V per 1000 rpm
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø7 x 30 mm solid shaft (with key)
Flange
  • B5 flange
Protection EN 60529
  • IP 55
Operating speed
  • ≤10000 rpm
Torque
  • 1.5 Ncm
Rotor moment of inertia
  • 1.1 kgcm²
Admitted shaft load
  • ≤60 N axial
  • ≤80 N radial
Material
  • Housing: aluminium die-cast
  • Shaft: stainless steel
Operating temperature
  • -30...+130 °C
Resistance
  • IEC 60068-2-6
  • Vibration 10 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 300 g, 1 ms
Weight approx.
  • 2.4 kg
Connection
  • Cable 10 m

Downloads
Data sheet
Operating Manual
Declaration of conformity

Accessories
Mounting accessories
The selected altAttribute does not exist! Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway

To the top