Technical data
General data
Type
  • Leakage sensor
Light source
  • Pulsed red LED
Output indicator
  • LED orange
Light indicator
  • LED green
Sensitivity adjustment
  • No
Wave length
  • 875 nm
Measurement type
  • Contact with medium
Electrical data
Response time / release time
  • < 1 ms
Voltage supply range +Vs
  • 12 … 24 VDC
Current consumption max. (no load)
  • 30 mA
Voltage drop Vd
  • <1 VDC
Output function
  • Normally closed (NC)
Output circuit
  • PNP
Output current
  • 50 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 23 mm
Height / length
  • 10.5 mm
Depth
  • 37.2 mm
Design
  • Rectangular
Material (sensing device)
  • PFA
Housing material
  • PFA / PVC
Connection types
  • Cable 3 pin, 2 m
Ambient conditions
Operating temperature
  • -25 … +50 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Certificates / approvals
CAD
EPLAN

Drawings
Drawings
Connection diagram

To the top