Technical data
General data
Particular characteristics
  • Bend protection
Operating principle
  • Through-beam type
Actual range Sb
  • 2024 mm
Fiber optic head
  • Cylindrical threaded, 90° fiber exit
Operating temperature
  • -55 … +70 °C
Exit angle
  • 60°
Fiber optics can be shortened to length
  • Yes
Integrated lens
  • No
Adaptable lens
  • Yes
Infrared light compatibility (1450 nm)
  • No
Mechanical data
Width / diameter (head)
  • 4 mm
Height / length (head)
  • 15.1 mm
Material (head)
  • Stainless steel
Thread
  • M4 x 0.7
Bending radius (fixed)
  • 9 mm
Cable jacket diameter
  • 2.2 mm
Material cable jacket
  • PE
Material (fiber optic cable)
  • Plastic
Length (fiber optic cable)
  • 200 cm

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Diagrams
Actual range diagram

Drawings
Drawings
Fiber arrangement

Accessories
Mounting accessories
The selected altAttribute does not exist! ZTOOL-FBR.CUTTER
Cutting tool for plastic fiber optics

Article no.: 11708552

  • Needs to be ordered separately
The selected altAttribute does not exist! Mounting bracket Ø 2,2 mm
Mounting bracket Ø 2,2 mm

Article no.: 10119911

  • Material: Aluminum
Lenses and components
The selected altAttribute does not exist! ZLENS-FBR.M26_LONG
Lens for actual range increase

Article no.: 11708553

  • Material: brass / glass
  • Increases the actual range Sb upto 4 times
  • For through-beam fibers with M2.6 thread
  • Lens for both emitter and receiver required
  • Contents: 2 pieces
The selected altAttribute does not exist! ZLENS-FBR.M4_LONG
Lens for actual range increase

Article no.: 11708557

  • Material: brass / glass
  • Increases the actual range Sb upto 8 times
  • For through-beam fibers with M4 threaded sensing head
  • Lens for both emitter and receiver required
  • Contents: 2 pieces
Fitting fiber optic sensors
The selected altAttribute does not exist! OF10.FR-GW2J.B2NV/A014
Fiber optic sensors - OF10

Article no.: 11252204

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
The selected altAttribute does not exist! OF10.FR-GW2J.B2CV/A014
Fiber optic sensors - OF10

Article no.: 11244386

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
The selected altAttribute does not exist! OF10.FR-PW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224111

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-NW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224008

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-NW1B.B2N
Fiber optic sensors - OF10

Article no.: 11224009

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-PW1B.B2CV
Fiber optic sensors - OF10

Article no.: 11224110

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk rejection between two sensors without a wire
  • Six AUTOSET modes
  • Advanced remote programming
The selected altAttribute does not exist! OF10.FR-GW2J.B2N/A014
Fiber optic sensors - OF10

Article no.: 11244384

  • Intuitive OLED display
  • Programmable input configurations
  • Crosstalk suppression between two sensors without cables
  • Six AUTOSET modes
  • IO-Link interface independent of the switching output (dual channel)
  • Extended parameterization options and additional diagnostic data
The selected altAttribute does not exist! FVDK 10N5101
Fiber optic sensors

Article no.: 10162867

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N5101/S35A
Fiber optic sensors

Article no.: 10162865

  • pulsed red LED
  • NPN
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P5101
Fiber optic sensors

Article no.: 10162866

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • cable, 2 m
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P5101/S35A
Fiber optic sensors

Article no.: 10162864

  • pulsed red LED
  • PNP
  • potentiometer, 270°
  • connector M8
  • -25 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045446

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045448

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045460

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Y0
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045445

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Y0/S35A
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045447

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YR
Fiber optic sensors - FVDK 66 (standard version)

Article no.: 11045449

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214490

  • pulsed red LED
  • PNP
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214493

  • pulsed red LED
  • PNP
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214478

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66ZR
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214492

  • pulsed red LED
  • NPN
  • Teach-in: button / external
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Z0/S35A
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214494

  • pulsed red LED
  • NPN
  • Teach-in
  • connector M8 4 pin
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66Z0
Fiber optic sensors - FVDK 66 (high sensitivity)

Article no.: 11214479

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045462

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10N66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045464

  • pulsed red LED
  • NPN
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YM
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045461

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40
The selected altAttribute does not exist! FVDK 10P66YS
Fiber optic sensors - FVDK 66 (master/slave)

Article no.: 11045463

  • pulsed red LED
  • PNP
  • Teach-in
  • cable, 2 m
  • -20 … 55 °C
  • IP 40

To the top