The selected altAttribute does not exist!

Miniature sensors

  • Best-in-class zone of 15 mm 
  • Optimum sensor setting thanks to enhanced functions such as sonic cone adjustment or disruption filter
  • Efficient integration and additional data via the IO-Link interface
  • Measuring ranges up to 500 mm
Open in product selector
Robust ultrasonic sensors with flexible parameterization

Robust ultrasonic sensors with flexible parameterization

  • Extremely resistant sealed sensor element
  • Very short blind range of 20 mm
  • Application-specific parameterization and additional data due to IO-Link
  • Analog measurement signal as well as switching signal
  • Measuring ranges up to 1500 mm
Open in product selector
The selected altAttribute does not exist!

Ultrasonic sensors for front mount

  • Extremely compact, flat housing designs
  • Cylindrical variants in M18 or M30 housing with connector or cable outlet
  • With teach-in, potentiometer or qTeach
  • Measuring ranges up to 2000 mm
Open in product selector
The selected altAttribute does not exist!

Off-highway ultrasonic sensors

  • Technology of choice in agricultural and off-highway maschinery
  • Robust, non-contact measurement
  • Improves machine uptime and productivity
  • Full industry compliance
  • Reduce R&D costs and time to market
Open in product selector
The selected altAttribute does not exist!

Long ranges

  • Configuration by teach-in
  • Current and voltage output
  • Measuring ranges up to 6000 mm
Open in product selector
Sensors with sonic nozzles – Level measurement into very small containers

Sensors with sonic nozzles

  • With sonic nozzle for very narrow sonic beam
  • Distance measurement of very small objects into very narrow openings
  • Resolution up to 0.1 mm
  • Measuring ranges up to 150 mm
Open in product selector
Chemically robust ultrasonic distance sensors  – Level measurement in chemically harsh environments – Universal M18 sensors – chemically robust – Universal M18 Design – chemically robust

Chemically robust ultrasonic distance sensors

  • High chemical resistance thanks to special coating
  • Robust, FDA-compliant stainless steel housing
  • M12 miniature sensors with narrow beam shape
  • Measuring ranges up to 1000 mm
Open in product selector

Ultrasonic sensors with IO-Link

  • Modification of the sonic cone or activation of filtering in the field
  • Individual sensor setting
  • Additional data
  • Fast implementation and easy sensor exchange with automatic parameter transfer
  • Supporting the latest IO-Link standard 1.1
Open in product selector
The selected altAttribute does not exist!

Universal element for attachment to system profiles

  • Rods in various lengths with and without jig for mounting plate
  • Mounting base for attachment to standard profiles
  • Cross connector for better flexibility
  • Mounting plates for various sensors
Open in product selector

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top